Product Information »
New Products Category
New Products
Temperature Control Equipment
Low GWP Refrigerant Chiller/Refrigerated Thermo-chiller HRZF Series
![](/assets/newproducts/en-jp/images/prod/hrzf.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_hrzf.jpg)
Updated May-24
- Low GWP refrigerant chiller
GWP: 148∗ ∗ Based on the IPCC AR4
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more - Environmentally friendly R454C as refrigerant (Not available for air transport)
- More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump.
Thermo-chillers for the Semiconductor Industry INR-495-042/INR-495-043
![](/assets/newproducts/en-jp/images/prod/inr-495.jpg)
Updated Feb-24
- Non F-Gas (CO2 refrigerant)
- GWP: 1 (Natural refrigerant)
- EU refrigerant regulations: GWP150 or less∗
- US refrigerant regulations: GWP700 or less∗
- California, US refrigerant regulations: GWP750 or less
∗As of December 2023 - Air transport possible
No air transport restrictions for non-toxic and non-flammable∗ refrigerants
∗A1 (ASHRAE34 standard) - No F-Gas management required
Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan) - No F-Gas recovery & disposal costs
Thermo-chiller/Low-temperature Type HRS040-A-20-T1-X158/X164
![](/assets/newproducts/en-jp/images/prod/hrs040.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_UK_ul_rohs_hrs400.jpg)
Updated Mar-23
- Supports low temperatures of as low as −10°C
- Compact: Equivalent in size to the HRS040
- Cooling capacity: 1 kW (At −10°C)
- Temperature stability: ±0.1°C
- Set temperature range: −10°C to 40°C
Thermo-chiller/Standard Type (Air-cooled refrigeration) HRS400 Series
![](/assets/newproducts/en-jp/images/prod/hrs400.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_uk_ul_rohs_hrs400-e.jpg)
Updated Sep-22
- Cooling capacity: 38 kW
- Power supply: 3-phase 380 to 415 VAC (50/60 Hz)
3-phase 460 to 480 VAC (60 Hz) - Set temperature range: 5 to 35°C
- Max. ambient temperature: 45°C
- Temperature stability: ±0.1°C
- With heating function
- Immersion pump (Mechanical sealless)
- Waterproof specification: IPX4
- Touch panel, Improved usability and visibility
Peltier-type Chiller Thermo-con/Compact Type (Air-cooled) HEF Series
![](/assets/newproducts/en-jp/images/prod/hef.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_uk_in_rohs.jpg)
Updated Sep-22
- Compact: 130 mm (Width) x 210 mm (Height) x 150 mm (Depth)
- Low-noise design (at low load): 37 dB
- Cooling capacity: 220 W
- Temperature stability: ±0.1°C
- Set temperature range: 10°C to 60°C
- Superior temperature control
Now only takes about 41 seconds to lower the temperature by 10°C 86% reduction (41 s ← 294 s) ∗ Compared with the existing product HECR002
∗ Time to change the circulating fluid temperature from 30°C to 20°C (when the circulating fluid IN and OUT are directly connected)
Thermo-chiller Compact Dual/Basic Type for Lasers HRLE Series
![](/assets/newproducts/en-jp/images/prod/hrle-r.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_rohs_hrle.jpg)
Updated Jul-22
- A 5 kW cooling capacity specification (HRLE050) has been added. [New]
- With functions narrowed down, 2 independent temperature control systems have been achieved with only a single compressor, a single pump, and a single tank.
- Space saving: Footprint reduced by 21%
- Energy saving: Power consumption reduced by 17%
- Protection of the electrical unit: IPX4
Circulating Fluid Temperature Controller EU F-Gas Regulation-compliant Refrigerated Thermo-chiller HRZ-F Series
![](/assets/newproducts/en-jp/images/prod/hrz-f.jpg)
![](/assets/newproducts/en-jp/images/mark/ce-uk-ul-semi-e.jpg)
Updated Apr-21
- More effective energy-saving is achieved through use of a DC
inverter compressor and an inverter pump. - Energy saving
The inverter controls the number of motor rotations of the
compressor and pump according to the load from the user’s
application.
Power consumption: Max. 65% reduction
Facility water: Max. 67% reduction - High performance
Temperature stability: ±0.1°C (When a load is stable)
Cooling time: Max. 46% reduction (SMC comparison) - Refrigerant: R410A (HFC)/R448A (HFC/HFO)
Peltier-Type Chiller Thermo-con/Compact Type, Air-cooled INR-244-831
![](/assets/newproducts/en-jp/images/prod/inr244.jpg)
![](/assets/newproducts/en-jp/images/mark/ce-rohs-ukca-intertek.jpg)
Updated Mar-21
- Compact, Space saving
- Refrigerant-free
- Low-noise design: 45 dBA (When selecting an option)
- Cooling capacity: 220 W
- Temperature stability: ±0.01 to 0.03℃
- Set temperature range: 10℃ to 60℃
- Fluid contact material: Stainless steel, Resin (Aluminum and copper material-free)
Circulating Fluid Temperature Controller Thermo-chiller/Rack Mount Type HRR Series
![](/assets/newproducts/en-jp/images/prod/hrr-d.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_uk_ul_rohs_hrr-e.jpg)
Updated Sep-20
- An inverter pump mounted option (Option symbol “T1”)
has been added for the HRR012 to 030 (200 V). [New] - Operable without the need to remove the unit from the rack
Front access: Simple to control, service, and maintain with all filters
and drainage accessible via the front panel - Space saving: Multiple chillers can be mounted to a 19-inch rack.
- Cooling capacity: 1.1/1.2/1.8/2.4/3.0/5.1 kW (60 Hz)
- Temperature stability: ±0.1℃
Thermo-chiller Dual Channel Refrigerated Thermo-chiller for Lasers HRL Series
![](/assets/newproducts/en-jp/images/prod/hrl-info.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_uk_ul_rohs_hrl-e.jpg)
Updated Jan-20
- 3-phase 380 to 415 VAC (50/60 Hz)
- 3-phase 460 to 480 VAC (60 Hz)
Circulating Fluid Temperature Controller Thermo-chiller Environmentally Resistant Type HRS-R Series
![](/assets/newproducts/en-jp/images/prod/hrs-r2.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated Dec-19
- The cooling capacity 5000 W (60 Hz) type has been newly added.[New]
- Resistant to dusty or water splashing environment
- Protection of the electrical unit: IP54
- Metal panel
The entire exterior surface is metal.
A stainless steel panel can be selected. (Option) - A large capacity tank (12 L) is available. (Option)
- Ambient temperature: 5 to 45°C
Thermo-chiller Standard Type HRS Series
![](/assets/newproducts/en-jp/images/prod/071-hrs.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_uk_ul_rohs_hrs-e.jpg)
Updated Jun-19
- The cooling capacity(W) 4200 W [New]
- Lightweight/Compact
- Temperature stability±0.1℃
- Compatible with power supplies in Europe, Asia,
Oceania, North, Central, and South America - CE marking and UL compliant