Product Information »
New Products Category
New Products
Modular F.R.L./ Pressure Control Equipment
Low-Pressure / High-Precision Type 5.0 MPa Maximum Supply Pressure High Pressure Electro-Pneumatic Regulator ITVX2030-X10
![](/assets/newproducts/en-jp/images/prod/itvx2030.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs_itvx2030.jpg)
Updated Mar-24
- Improved accuracy at 1 MPa or less
Repeatability: Repeatability
Pressure stability: 0.5% F.S. or less - Max. supply pressure: 5.0 MPa
- Set pressure range: 0.01 to 3.0 MPa
- Max. flow rate: 3000 L/min (ANR)
- Fluid: Air, N2, O2, Ar
- Wetted parts: Fluorine grease
Modular Type Water Separator AFG-D Series
![](/assets/newproducts/en-jp/images/prod/afg-d.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Mar-24
- The no filter element design achieves a large flow and maintenance free construction.
- Water droplets are removed by centrifugal force.(Water droplet removal ratio: 99%)
Air containing water droplets is rotated to remove them by centrifugal force. - Modular Design with Uniform Body Style
Plug-in Electro-Pneumatic Regulator / Manifold Type IITV23 Series
![](/assets/newproducts/en-jp/images/prod/iitv23.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs_iitv.jpg)
Updated Oct-23
- Connects the electro-pneumatic regulator and the fieldbus device to the same manifold.
This results in reduced wiring, less man hours for piping and a more compact size. - Compact
Installation area: 20% reduction, Occupied volume: 10% reduction - Gain setting
- Sensitivity setting
- Remote control and monitoring are available.
Electro-Pneumatic Regulator / High Flow Rate ITV1100/2100/3100 Series
![](/assets/newproducts/en-jp/images/prod/itv1100.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs_iitv.jpg)
Updated Oct-23
- For the stepless control of air pressure in proportion to electrical signals
- Flow rate: Max. approx. 5 times
(Compared with the existing model) - Sensitivity: ±0.2% F.S. or less
- Linearity: ±1% F.S. or less
- Hysteresis: 0.5% F.S. or less
Soft Start-up Valve AV□2000-A/3000-A/4000-A/5000-A Series
![](/assets/newproducts/en-jp/images/prod/ava-avl.jpg)
![](/assets/newproducts/en-jp/images/mark/io-ce-ro-ip65-av_en.jpg)
Updated May-22
- An air operated type (AVA series) has been added. [New]
- A lockout type (AVL series) has been added. [New]
- A start-up valve for low-speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off the air supply
- Power consumption: 0.35 W
- Improved flow rate characteristics: By up to 2.3 times (C[dm3/ (s・bar) ]: 9.2)
- Energy saving: No air flow when the main valve is switched
- Improved low-speed air supply adjustability
- Smaller profile and less work required due to integrated silencer
Low Air Consumption Booster Regulator (Size: 10A, 20A) VBA Series
![](/assets/newproducts/en-jp/images/prod/vba-x3145-r.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Feb-22
- Air consumption: Max. 40% reduction
(Based on SMC’s measuring conditions)
Driven by reusing the exhaust air - Operation noise: 65 dB (A)
15 dB (A) reduction compared with the existing model (VBA series) (Based on SMC’s measuring conditions) - Charging time: Max. 50% shorter
- Operating cycles: 50 million cycles or more
Maintenance frequency is reduced due to improved life. (Based on SMC’s test conditions) - Compatible with vertical and horizontal installation
- Mounting compatibility with the existing model (VBA series)
Mist Separator Regulator AWM-D Series
Micro Mist Separator Regulator AWD-D Series
![](/assets/newproducts/en-jp/images/prod/awm-d.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Feb-22
- Transparent bowl guard
Improved environmental durability due to 2-layer construction
(Body sizes 30 and larger) Better visibility: 360° - Lightweight: Max. 40.7% reduction (0.24 kg)
Booster Regulator VBA10A/11A Series
![](/assets/newproducts/en-jp/images/prod/vba10a.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Dec-21
- Increase factory air pressure by 4 times!
- Air-only operation requires no power supply,
and allows easy installation. - Air consumption: Max. 25% reduction (Pressure increase ratio: Twice),
Max. 30% reduction (Pressure increase ratio: 4 times) - Max. flow rate: 10% increase (Pressure increase ratio: Twice),
30% increase (Pressure increase ratio: 4 times) - Charging time: Max. 30% shorter (Pressure increase ratio: Twice),
Max. 60% shorter (Pressure increase ratio: 4 times) - Improved service life: 50 million cycles or more
(Pressure increase ratio: Twice, 4 times)
Maintenance frequency is reduced due to improved life.
Electro-Pneumatic Regulator/Electronic Vacuum Regulator ITV Series
![](/assets/newproducts/en-jp/images/prod/itv.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs_IP65.jpg)
Updated Jun-21
- IO-Link compatible products have been added.
IO-Link communication enables users to check device information
and monitor device status in addition to performing pressure control.
3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve VP546E/746E Series
![](/assets/newproducts/en-jp/images/prod/vp546e.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated Jun-21
- Can be connected to F.R.L. units (AC-D series)
Allows for space saving and reduced piping labor. - Flow rate characteristics C[dm3(/ s·bar)]
VP546E:7.5
VP746E:12.6 - A model with a soft start-up function is also available.
- Power consumption: 0.35 W (Without light)
- Features a check valve built into the pilot flow path
(Supports pilot pressure drops caused by pressure fluctuations on the inlet side)
Modular F.R.L. Units AC Series
![](/assets/newproducts/en-jp/images/prod/ac-d-r.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Jul-23
- A right angle square type pressure gauge and various attachments have been added. [New]
- Modular Design with Uniform Body Style
- Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360° - No tools are required.
Easier replacement of the element (AF20-D to AF40-D only)
Modular Type Common Supply Regulator AR□M(K)-D Series
![](/assets/newproducts/en-jp/images/prod/arm-d.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Mar-21
- A right angle square type pressure gauge has been added.[New]
- Supply different pressure for multiple applications
OUT port is on the back of the product. - Reduced piping labor and space-saving design
- Branch piping
Regulator with Built-in Pressure Gauge Filter Regulator with Built-in Pressure Gauge ACG/ARG/AWG Series
![](/assets/newproducts/en-jp/images/prod/acg.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Feb-20
- Improved visibility by mounting the pressure gauge on the top of the knob
- Transparent bowl guard
Improved environmental durability due to 2-layer construction (Body size 30 or more)
Better visibility: 360°
Light weight: Approx. 12% reduction - Space saving, Labor saving
Installation height: Approx. 30 mm reduction
No need to machine a hole for the pressure gauge
∗ The ACG-B is to be discontinued as of March 2025.
Please select the AC-D simple specials instead.
For more details, please contact your local sales representative.