Product Information »
New Products Category
New Products
Vacuum Equipment
Vacuum Gripper System (Foam Type) ZGS Series
New
![](/assets/newproducts/en-jp/images/prod/zgs.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated Jun-24
- Suitable for the palletizing and depalletizing of corrugated cardboard, etc.
- Combines all functions required for adsorption
Ejector unit
(Ejector, Supply valve/Release valve, Silencer, Pressure switch) - Can be used immediately by simply connecting 1 electrical cable and air piping
- Weight: 3.9kg* Reduces the load on robots
* For ZGSNPK-400240BS4-RM1C8 - CO2 emissions (Air consumption) (SMC comparison)
Ejector with new design
227 L/min (ANR) ← 270 L/min (ANR)
Compared to ZL6H (Supply pressure: 0.6 MPa)
Multistage Ejector ZL1/ZL3/ZL6 Series
![](/assets/newproducts/en-jp/images/prod/zl112D.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_uk_rohs_zl112.jpg)
Updated Mar-24
- An IO-Link compatible vacuum pressure switch has been added. (ZL3, ZL6) [New]
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are possible. - Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
- Air consumption: 91% reduction (ZL3, ZL6)
Reduced by the pressure switch for vacuum with energy saving function and efficient ejectors - Weight: Max. 60% reduction [ZL112 (Existing model): 450 g → ZL1: 180 g]
Electric Vacuum Gripper for Collaborative Robots ZXPE5 Series
![](/assets/newproducts/en-jp/images/prod/zxpe5.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated Feb-24
- A vacuum gripper that doesn't require an air source
- Operation possible by simply connecting an electrical wire connector
Can be used without an air source due to the built-in vacuum pump - Unitization of the peripheral devices required for adsorption
The vacuum pump, atmospheric release valve, pressure monitor, and cups have been integrated. - Current consumption: Max. 64% reduction
Energy-saving operation possible via automatic/manual modes - Lightweight: 556 g
- A wide variety of cup variations are available to support a wide range of workpiece shapes.
- Standards: Conforming to ISO9409-1-50-4-M6
Vacuum Unit Ejector System/Vacuum Pump System ZK2□A Series
![](/assets/newproducts/en-jp/images/prod/zk2a-r.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated Jan-24
- Supply valve: An N.O. specification has been added. [New]
Can hold vacuum∗ even when the power goes out or is turned off
Prevents the sudden dropping of workpieces∗
∗ Supposing the supply pressure is being maintained - An IO-Link compatible pressure switch has been added. [New]
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are possible. - Compatible with ejector systems and vacuum pump systems
- Energy saving ejector
Air supply is cut-off when vacuum is reached.
Air consumption: 93% reduction (Under SMC’s measurement conditions) - More efficient ejector: Suction flow increased by 50%
(Compared to other SMC 1-stage ejectors) - Energy saving efficiency: 93% reduction
- Improved low noise and suction flow by adoption of a high-noise reduction silencer
Vacuum Filter AFJ-D Series
![](/assets/newproducts/en-jp/images/prod/afj-d.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Dec-23
- Prevents vacuum equipment trouble
- Nominal filtration rating:5,40,80μm
- Large flow capacity:max.660L/min(ANR)
- Elements can be reused by washing them.
- Water drops can be removed.∗
- The bowl is covered with a transparent bowl guard
Vacuum Pad/Bowl Shape with Non-slip Feature ZP3M Series
![](/assets/newproducts/en-jp/images/prod/zp3m-r.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Dec-23
- A bowl bellows shape has been added. [New]
- Non-slip special ribs
Diagonal ribs are radially arranged to secure the gripping force in all directions.
・Prevents workpiece slippage
・Secure adsorbing and transferring are possible. - Bowl shape with excellent flexibility
Curved workpieces can also be adsorbed.
The pad follows the workpiece shape, making stable adsorption possible. - Horizontal holding force: 231 N (Pad diameter ø80)
- Suitable for high-temperature workpieces (200°C)
- Material: FS61 (Fluoro-based rubber) improves abrasion resistance
∗ More than twice the abrasion resistance of SMC's urethane pads - Suitable for workpieces with oil film
As oil is ejected to the grooves between special ribs, the lateral slipping of workpiece can be suppressed even on a steel plate with oil film.
Multistage Ejector ZL1/ZL3/ZL6 Series
![](/assets/newproducts/en-jp/images/prod/zl112b-r.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_uk_rohs_zl112.jpg)
Updated Dec-23
- An N.O. specification has been added to the pressure switch for vacuum with energy saving function. [New]
Can hold vacuum∗ even when the power goes out or is turned off
Prevents the sudden dropping of workpieces∗
∗ Supposing the supply pressure is being maintained - An IO-Link compatible vacuum pressure switch has been added. [New]
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are possible. - Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
- Air consumption: 91% reduction (For the ZL3, ZL6)
- Weight: Max. 60% reduction [ZL112 (Existing model): 450 g → ZL1: 180 g]
Bernoulli Gripper with Coanda Grip ZNC-C Series
![](/assets/newproducts/en-jp/images/prod/znc-c.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Apr-23
- Reduces the impact of air flow on light-weight workpieces and adjacent workpieces
- Prevents lateral slide when suctioning the workpiece
There is no risk of suctioning of powder matter adhering on the workpiece into the device and pipe, as the workpiece is suctioned while air is blow. - Body material: Stainless steel, Aluminum
- With Coanda grip
Prevents blowing away of workpiece before suctioning and lateral sliding of workpiece during suctioning
Grippers for Collaborative Robots ZXP7-PFL1-□-X1, JMHZ2-X7500-KR for KAWADA ROBOTICS CORPORATION, NEXTAGE
![](/assets/newproducts/en-jp/images/prod/zxp-jmhz2-ka.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Feb-23
- Standards: Conforming to ISO9409-1-50-4-M6
- Tube-less piping
Individual piping to suction cups is unnecessary and there is no interference with workpieces or operators - A wide variety of cup variations are available to support a wide range of workpieces.
- Compact, lightweight product with high gripping force due to air operation
- An air gripper that realizes high rigidity and high precision due to its guide-integrated construction
- With high-precision linear guide
- Repeatability: ±0.01 mm
- Standards: Conforming to ISO9409-1-50-4-M6
Cups with Flange
Air Gripper
Vacuum Pad / Bellows Type ZP3P-JT Series
![](/assets/newproducts/en-jp/images/prod/zp3p-g.jpg)
Updated Feb-23
- A flat attachment has been added. (2.5-stage)[New]
For reducing wrinkles - For the adsorption transfer of workpieces with flexible soft film packaging
- Thin film skirt and special shaped ribs
- The pad and attachment are made of materials compliant with FDA
(U.S. Food and Drug Administration) regulations as well as Japan Food Sanitation Act standards. - Blue colored pad
Easy to distinguish the vacuum pad by color during
contamination inspection
Vacuum Flow ZHV Series
![](/assets/newproducts/en-jp/images/prod/zhv.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Jan-23
- Blow and vacuum can be performed by supplying compressed air.
Blow flow rate: Max. 6820 L/min (ANR)∗1
Vacuum flow rate: Max. 5270 L/min (ANR)∗1
∗1 Values for the ZHV40 when the supply pressure is 0.5 MPa - It is possible to adjust the blow and vacuum flow rate by adjusting the nozzle position!
- A vacuum flow rate 3 times or more the supply air ∗2
∗2 Excludes the ZHV10 - A blow flow rate 4 times or more the supply air ∗2
∗2 Excludes the ZHV10 - Weight: Max. 50% reduction (209 g ← 417 g)∗3
∗3 ZHV20, in comparison with product (ZH20-X185) - Volume: Max. 50% reduction (17000 mm3 ← 34000 mm3) ∗4
∗4 ZHV10, in comparison with product (ZH10-X185) - In terms of body mounting, port connection, and passage diameter, this product is compatible with the product (ZH-X185).
Bernoulli Gripper ø20, ø30, ø40, ø60, ø80 ZNC Series
![](/assets/newproducts/en-jp/images/prod/znc_20.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Jan-23
- Body size ø20 has been added. [New]
- For the adsorption transfer of thin cloths, films, printed circuit boards, etc.
- Energy saving: Max. 79% reduction
(Comparison of air consumption to lifting force) - High lifting force: 65 N
10.3 times that of the existing model
(Existing model: 6.3 N → ZNC80: 65 N) - 3 types of body materials: Aluminum, Resin, Stainless steel
- Attachment
With stopper: Prevents workpiece slippage
With vibration suppression cover: Suppresses the vibration noise of thin workpieces
Compact Vacuum Unit Ejector System/Vacuum Pump System ZQ□A Series
![](/assets/newproducts/en-jp/images/prod/zqa.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated Dec-23
- An IO-Link compatible pressure switch has been added. [New]
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are possible. - Vacuum pressure switch with energy saving function
Air consumption: 90% reduction (Based on SMC’s measurement conditions)
Power consumption: 60% reduction [1 W (Existing model) → 0.4 W]
Vacuum release pressure: From 0 MPa [From 0.3 MPa (Existing model) → From 0 MPa]
Copy function: Reduced setting labor, Minimized risk of setting mistakes - Compatible with ejector systems and vacuum pump systems
Vacuum Pad Flat Type with Ribs/Bellows Type ø20, ø25, ø32, ø40, ø50 ZP3C Series
![](/assets/newproducts/en-jp/images/prod/zp3c.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Apr-22
- Suitable for the adsorption transfer of corrugated cardboard, etc., requiring abrasion resistance
- Material: FS61 (Fluoro-based rubber) improves abrasion resistance
∗ More than twice the abrasion resistance of SMC’s urethane pads - Easier maintenance
Compatible with 2 types of mounting tools - Reduced suction of foreign matter due to mesh filter
Reduced suction of foreign matter into the vacuum pump and ejector
The pad and mesh filter can be replaced without tools.
The pad and mesh filter can be replaced without tools.
Vacuum Gripper for Collaborative Robots for the FANUC CORPORATION CRX Series ZXP7□21-X1
![](/assets/newproducts/en-jp/images/prod/zxp-f.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated Apr-21
- Plug and Play configuration for immediate use
- FANUC CRX plug-in software
- Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
- Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
- Standards: Conforming to ISO 9409-1-50-4-M6
Vacuum Gripper for Collaborative Robots ZXP7□01-X1
![](/assets/newproducts/en-jp/images/prod/zxp.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated Jul-20
- Plug & play configuration for immediate use
URCaps compatible Easy programming - Operate by simply connecting 1 compressed air supply
tube and an electrical wiring M8 connector. - Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
- Standards: Conforming to ISO9409-1-50-4-M6