Product Information »
New Products Category
New Products
Electric Actuators
Electric Stopper Cylinder LEB□ Series
New
![](/assets/newproducts/en-jp/images/prod/leb.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs-leb.jpg)
Updated Jun-24
- Designed in response to customers' requests for a motorized conveyor line
- With 2 control types available depending on the application
Controller
Controllerless - Ensured stopper cylinder mounting interchangeability with equivalent stopper performance
- Easy replacement of shock absorbers Replaceable just by loosening the set screw
Electric Actuator/Rod Type Dust-tight/Water-jet-proof (IP69K Equivalent) HF2A-LEY Series
New
![](/assets/newproducts/en-jp/images/prod/hf2a-ley.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated Jun-24
- Enclosure: IP69K equivalent
Smooth design for less residual liquid accumulation
External parts: Stainless steel 304
Scraper, Static seal: US FDA compliant material (Blue), EC1935/2004 compliant material
Grease: NSF-H1 grade - Equipment for the Food Manufacturing Industry HF2A- Series
- Lubricants or rust proof agents are not used for the external parts.
Otherwise, lubricants or rust proof agents for the food machinery are being used. - US FDA compliant materials are used.
- Work load: Max. 80 kg∗ ∗ Size 63, Lead C
- Stroke:Max. 800 mm∗ ∗ Size 63
IP69K is the degree of protection against dust and hightemperature/high-pressure water washdown specified in DIN 40050-9 and currently specified in ISO 20653 and JIS D 5020.
電動アクチュエータ/スライダタイプ耐塵・防滴性向上 LEFSW Series
![](/assets/newproducts/ja-jp/images/prod/lefsw.jpg)
![](/assets/newproducts/ja-jp/images/mark/ce_ukca_rohs.jpg)
2024/5
- スライダタイプ製品で耐塵・防滴(IP65相当)を実現。
特殊耐摩耗シールバンドを新開発。
特殊耐摩耗シールバンドを底面側に設置することで塵埃、
水の内部浸入を低減。 - バッテリレス アブソリュートエンコーダ搭載。
電源復帰時、停止位置からの再始動が可能
メンテナンス軽減(バッテリの管理・交換不要) - 可搬質量:最大65kg(サイズ40 Bリード)
- ストローク:最大1200mm(サイズ40)
[Compatible with Manifold Controller] Electric Actuators Slider Type/Rod Type LE2FS□H/LE2Y□H Series
![](/assets/newproducts/en-jp/images/prod/le2.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated Mar-24
- Compatible with manifold controller
Up to 16 axes can be connected - Annual CO2 emissions reduced by up to 38% through motor control optimization (SMC comparison)
8.7 kg-CO2e/year (14.1)
∗ The numerical values vary depending on the operating conditions. - Battery-less absolute encoder type
Restart from the last stop position is possible.
Manifold Controller JXD1-M□ Series
![](/assets/newproducts/en-jp/images/prod/jxd1.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated Mar-24
- Up to 16 axes can be connected
Max. 8 driver units can be connected - Fanless design (no cooling fan)
No cooling fan = No need to worry about fan replacement - Operating temperature range: 0 to 55°C
- Communication protocol
CC-Link
EtherNet/IP™ - Cables, etc. can be attached from the front.
e-Actuator Easy to Operate Integrated Controller Slider Type/Rod Type EQFS□H/EQY□H Series
![](/assets/newproducts/en-jp/images/prod/eqfs-eqy.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_rohs_ukca.jpg)
Updated Feb-24
- Size 16 has been added. [New]
- Easy to set up, just like air equipment!
Two position stop with no programming required
Three position stop with no programming required
Cycle time can be set in all control modes. - Downsized with Integrated Controller, Wiring saving, Labor saving
· Programless · Reduced adjustment time - Annual CO2emissions reduced by up to 59% through motor control optimization [5.8 kg-CO2e/year (14.1)]
∗ The numerical values vary depending on the operating conditions.
Motorless Type LE□ Series
![](/assets/newproducts/en-jp/images/prod/le.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Feb-24
- A large slider type (LET-X11 series) has been added. [New]
- A high precision type slide table (LESYH series) has been added. [New]
- Your motor and driver can be used together
- Manufacturers of compatible motors: 18 companies
Electric Gripper for Collaborative Robots LEHR Series
![](/assets/newproducts/en-jp/images/prod/lehr.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated Jan-24
- Can be used with the collaborative robots of UNIVERSAL ROBOTS, FANUC CORPORATION, and OMRON/TECHMAN ROBOT
- 2 variations are available.
- Gripping force: 60 to 140 N
- Operate by simply connecting 1 electrical wire
- Annual CO2 emissions reduced by up to 52% through motor control optimization (SMC comparison)
- With internal battery-less absolute encoder
- Easy tool changing (Manual changer)
- Compatible plug-in software: URCap
Electric Actuator/Large Slider Type, Belt Drive LET-X11 Series
![](/assets/newproducts/en-jp/images/prod/let.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_uk_rohs_let.jpg)
Updated Oct-23
- Max. work load: 240 kg (Size 100)/75 kg (Size 80)
- Stroke: Up to 3000 mm (Standard)
- Max. speed [mm/s]: 4000 (Size 100), 2160 (Size 80)
- Max. acceleration/deceleration [mm/s2]: 20000
- Simplified belt replacement
- Solid state auto switches are mountable.
Electric Actuator/Slider Type High Rigidity Guide LEKFS Series
![](/assets/newproducts/en-jp/images/prod/lekfs-r.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs_lekfs.jpg)
Updated Nov-22
- An AC servo motor type has been added. [New]
- Size 16 has been added to the battery-less absolute type. [New]
- Circular arc grooves allow for high rigidity and high precision.
- Moment resistance improved by up to 61%
- Table displacement reduced by up to 50%
- With internal battery-less absolute encoder
Restart from the last stop position is possible after recovery of the power supply.
Reduced maintenance (No need to manage or replace batteries) - Positioning repeatability: ±0.01 mm
High Performance Electric Actuators LEFS□F/LEY□F Series
![](/assets/newproducts/en-jp/images/prod/lefsf-leyf.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_uk_ul_rohs_lefsf.jpg)
Updated Sep-22
- A rod type (LEY□F) has been added. [New]
- LEFS□F: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing model∗1
LEY□F: Reduced by 44% (0.54 s ← 0.97 s) compared with the existing model∗2
∗1 When LEFS25FH-400 is operated from 0 to 400 mm (stroke)
∗2 When LEY25FA-300 is operated from 0 to 300 mm (stroke) - Acceleration/Deceleration: 10000 mm/s2
(334% increase compared with the existing model) - Max. speed
LEFS□F: 1500 mm/s (Improved by 25% compared with the existing model)
LEY□F: 800 mm/s (Improved by 60% compared with the existing model)
Battery-less Absolute Encoder Type Electric Actuator/High Performance Slider Type, High Rigidity Guide LEKFS□G Series
![](/assets/newproducts/en-jp/images/prod/lekfsg.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated Sep-22
- Reduces cycle time
Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing model∗
∗ When LEKFS25GH-400 is operated from 0 to 400 mm (stroke)
Acceleration/Deceleration: 10000 mm/s2(334% increase compared with the existing model)
Max. speed: 1500 mm/s (Improved by 25% compared with the existing model) - Circular arc grooves allow for high rigidity and high precision.
- Moment resistance: Improved by up to 61%
- Battery-less absolute encoder compatible
Easy operation restart after recovery of the power supply
Maintenance labor can be reduced as the product does not require the use of batteries.
Electric Actuator/High Performance Rod Type LEY□G Series
![](/assets/newproducts/en-jp/images/prod/leyf.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_UK_ul_rohs_LEFSG-e.jpg)
Updated Sep-22
- Reduces cycle time
Cycle time: Reduced by 33% (0.65 s ← 0.97 s) compared with the existing model∗
Acceleration/Deceleration: 10000 mm/s2(334% increase compared with the existing model)
Max. speed: 700 mm/s (Improved by 40% compared with the existing model)
∗When LEY25GA-300 is operated from 0 to 300 mm (stroke) - Battery-less absolute encoder compatible
Easy operation restart after recovery of the power supply
Maintenance labor can be reduced as the product does not require the use of batteries.
Battery-less Absolute Encoder Type
Electric Actuator High Performance Slide Table/High Precision Type LESYH□G Series
![](/assets/newproducts/en-jp/images/prod/lesyhg.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs_lesyhg.jpg)
Updated Jun-22
- Reduces cycle time
- Cycle time: Reduced by 39% (0.37 s ← 0.61 s) compared with the existing model
- Acceleration/Deceleration: 10000 mm/s2
(200% increase compared with the existing model) - Max. speed: 800 mm/s (Improved by 200% compared with the existing model)
- Battery-less absolute encoder type
Restart from the last stop position is possible after recovery of the power supply.
Battery-less Absolute Encoder Type
Electric Actuator High Performance High Rigidity Guide Rod Type LEG Series
![](/assets/newproducts/en-jp/images/prod/leg.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated May-22
- Max. weight of transferred object: 75 kg (Size 25), 100 kg (Size 32), 150 kg (Size 40)
- High performance step motor controller
(Max. acceleration/deceleration: 5000 mm/s2) - With internal battery-less absolute encoder
- Auto switches are mountable. (In-line only)
For checking the limit and the intermediate signal - Fully integrated the compact guide unit for improved lateral load capacity
Step Motor Controller JXC Series
![](/assets/newproducts/en-jp/images/prod/jxclf.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ul_rohs_ukca_en.jpg)
Updated Mar-22
- A controller with STO sub-function has been added. [New]
- Parallel I/O
- Step motor (Servo/24 VDC)
- Number of step data: 64 points
Battery-less Absolute Encoder Type
Electric Actuator/High Performance Slider Type LEFS□G Series
![](/assets/newproducts/en-jp/images/prod/lefsg.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_uk_ul_rohs_lefsg.jpg)
Updated Mar-22
- Reduces cycle time
Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing model
Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with the existing model)
Max. speed: 1500 mm/s (Improved by 25% compared with the existing model) - Battery-less absolute encoder compatible
Easy operation restart after recovery of the power supply
Maintenance labor can be reduced as the product does not require the use of batteries.
Electric Actuator
Slide Table/High Precision Type LESYH Series
![](/assets/newproducts/en-jp/images/prod/LESYH.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs_lesyh-en.jpg)
Updated Jul-21
- Improved positioning repeatability due to the adoption of a ball screw drive.
Positioning repeatability: ±0.01 mm - Lost motion: 0.1 mm or less
- Increased vertical work load: 5 times or more
- Motorless type
Can be used with your current motor and driver !
Electric Actuator Battery-less Absolute Encoder Type LEF□16E/LEY16E Series
![](/assets/newproducts/en-jp/images/prod/batteryless-lef16e.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_rohs.jpg)
Updated Jul-21
- Restart from the last stop position is possible after recovery of the power supply.
- Easy operation restart after recovery of the power supply
- Does not require the use of batteries. Reduced maintenance
Batteries are not required to store the position information. Therefore, there is no need to store spare batteries or to recycle and replace dead batteries. - Size 16 has been added. [New]
Slider Type LEF, Rod Type LEY(G)
Electric Actuator Rod Type LEY100 Series
![](/assets/newproducts/en-jp/images/prod/ley100.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_rohs.jpg)
Updated Jul-21
- Max. force: 12000 N, Work load: 1200 kg, Max. stroke: 1000 mm
- Can be mounted in accordance with ISO 15552
- Modify the force/speed specifications
(Change specifications by changing or removing the reducer) - Motorless type
- An auto switch can be mounted
Dust-tight/Water-jet-proof (IP65 Equivalent/IP67 Equivalent) Battery-less Absolute Encoder Type Electric Actuator/Rod Type LEY-X8 Series
![](/assets/newproducts/en-jp/images/prod/006-ley-x8.jpg)
Updated May-21
- Enclosure: IP65* equivalent/IP67 equivalent
* Testing of IP65 has also been carried out. - Battery-less absolute encoder compatible
High Precision Type Electric Slide Table LESYH-X171
![](/assets/newproducts/en-jp/images/prod/lesyh-r.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ul_rohs.jpg)
Updated Jul-20
- Size 25 has been added.[New]
- Positioning repeatability
±0.01 mm due to the adoption of a ball screw drive - Lost motion: 0.1 mm or less
- Increased vertical work load: 5 times or more
- Battery-less absolute encoder compatible
Step Motor Controller with Input Signal to Perform Jog Operations LECP1-XB182
![](/assets/newproducts/en-jp/images/prod/lecp1.jpg)
Updated Apr-20
- Jog operation can be performed using parallel input signals.
Jog operation that could previously only be performed using the
button on the front face can now be performed using the ON/OFF
status of the input signal. - Application Examples
Optimal for adjusting the feed value using a button operation while checking the motion of the actuator
Lock Release Unit/Electric Actuator With Lock For the LE□ Series LE-ML-P-X117
![](/assets/newproducts/ja-jp/images/prod/le-ml.jpg)
![](/assets/newproducts/ja-jp/images/mark/rohs.jpg)
Updated Mar-20
- Lock release is only possible with 100 VAC power supply.
Wiring is not required between the actuator and the controller.
For 100 VAC power supply only
Dust-tight/Water-jet-proof (IP65 Equivalent/IP67 Equivalent) Electric Actuator/Rod Type
LEY-X7 Series
![](/assets/newproducts/en-jp/images/prod/006-ley-x7.jpg)
Updated Jan-20
- Enclosure: IP65 equivalent/IP67 equivalent
- Max. stroke: 500 mm (For sizes 32 and 40)
Electric Actuator/High Rigidity Slider Type Ball Screw Drive LEJS100-X400
![](/assets/newproducts/en-jp/images/prod/lejs100.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_uk_rohs-motorless-e.jpg)
Updated Feb-20
- Supports 750 W motor output
- Work load (Speed: 500 mm/s, Lead: 10 mm)
Horizontal: 400 kg, Vertical: 80 kg - Speed (Stroke: 500 mm, Lead: 50 mm)
Horizontal/Vertical: 2300 (mm/s) - Max. acceleration/deceleration: 10000 mm/s2
AC Servo Motor Driver LECSB-T/LECSC-T Series
![](/assets/newproducts/en-jp/images/prod/lecsb-t.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_rohs.jpg)
Updated Dec-19
- LECSB-T Series (Pulse Input Type/Positioning Type)
Positioning by up to 255 point tables
Input type: Pulse input (Sink (NPN) type interface) - LECSC-T Series (CC-Link direct input type)
Position data/speed data setting and operation start/stop
Positioning by up to 255 point tables (when 2 stations are occupied)
Up to 32 drivers can be connected (when 2 stations are occupied) with CC-Link communication.
Built-in Intermediate Supports Electric Actuator/High Rigidity Slider Type Ball Screw Drive LEJS63□-□M Series
![](/assets/newproducts/en-jp/images/prod/lejs63.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_rohs-motorless-e.jpg)
Updated Oct-19
- A maximum speed of 1,800 mm/s1 has been achieved
throughout the entire stroke!
The use of intermediate supports results in reduced
deflection of the ball screw when a long stroke is used. - Max. stroke: 1,790 mm
- Horizontal work load: 85 kg (For the 10 mm lead)
- Positioning repeatability: ±0.01 mm (High-precision type)