Product Information »
New Products Category
New Products
Pressure and Flow Sensors/Switches
Air Flow Controller IN502-44/45/46
![](/assets/newproducts/en-jp/images/prod/in502.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs_in502.jpg)
Updated Mar-24
- A rated control flow rate range of 200 to 2000 L/min has been added. [New]
- Automatic flow rate adjustment is possible.
- Dry air, N2
- Control accuracy: ±5% F.S.
- Responsiveness: 0.5 s or less
- Space saving/Reduced piping, wiring, and installation labor
- Various types of grease can be selected.
Grease compatible with low dew points, White vaseline, Grease for food - IO-Link compatible
Remote Type Pressure Sensors/Pressure Sensor Controllers PSE Series
![](/assets/newproducts/en-jp/images/prod/pse-new.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Feb-24
- Switch output specification [New]
- IO-Link compatible [New]
Flow Controller for Air PFCA7 Series
![](/assets/newproducts/en-jp/images/prod/pfca7.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_pfg200.jpg)
Updated Jan-24
- For the automatic adjustment of the flow rate
- Applicable fluid: Dry air, N2, Ar, CO2
- Color display/2-screen display supported
For the confirmation of the instantaneous flow rate, flow rate command value, and accumulated flow rate at a glance - IO-Link compatible
- Flow ratio 100:1
Flow Sensor PFMV5/PFGV301 Series
![](/assets/newproducts/en-jp/images/prod/pfmv5.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_ul.jpg)
Updated Dec-23
- 3-screen display digital flow monitor PFGV301 series [New]
- A measuring flow rate range of 0.0 to 0.1 L/min (-X502) [New]
has been added. - For suction verification of very small workpieces
The flow sensor enables more reliable suction verification than a pressure sensor. - Repeatability: ±2% F.S.
- Response speed: 5 ms or less
- Withstand pressure: 500 kPa
- Grease-free
3-Color Display Digital Flow Switch for Water PF3W Series
![](/assets/newproducts/en-jp/images/prod/pf3w.jpg)
![](/assets/newproducts/en-jp/images/mark/io-ce-ro-ip65-pf3w.jpg)
Updated Dec-23
- Output specification variations have been added. [New]
PF3W7: Analog voltage 2-output type (flow rate + temperature)
Analog current 2-output type (flow rate + temperature) - 3-screen display 4-channel flow monitor PFG200 series [New]
- 3-color/2-screen display
- Integrated temperature sensor
- 40% smaller than the existing product
- IP65 compliant, Non-grease type
- Fluid temperature: 0 to 90°C
- PVC piping type: Applicable to deionized water, chemical liquids, etc.
- IO-Link compatible (Made to order)
3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) PSH Series
![](/assets/newproducts/en-jp/images/prod/psh.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs_psh.jpg)
Updated Dec-23
- A condensation checker can prevent such problems!
Allows for the visualization of humidity inside piping Detects abnormalities prior to condensation generation - Can be easily connected to any pipe you want to monitor Compact size allows for easy installation
- Visualization of relative humidity
Real-time digital display - Remote/Condition monitoring
Remote confirmation via switch output preventing condensation problems!
Flow Controller for Water FC3W Series
![](/assets/newproducts/en-jp/images/prod/fc3w.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs_fc3w.jpg)
Updated Dec-23
- For the stepless control of water flow rate in proportion to electrical signals
- Flow rate control accuracy: ±5% F.S.
- Response time: 10 s or less
- Grease-free
3-Color Display Digital Flow Switch for Water PF3W-Z/L Series
![](/assets/newproducts/en-jp/images/prod/pf3wz.jpg)
![](/assets/newproducts/en-jp/images/mark/io-ce-ro-ip65-pf3w-zl.jpg)
Updated Nov-23
- Output specification variations have been added. [New]
PF3W7-Z: Analog voltage 2-output type (flow rate + temperature)
Analog current 2-output type (flow rate + temperature) - Compatible with the PFG200 series 3-screen display 4-channel flow monitor [New]
- Applicable fluid: Water, Ethylene glycol aqueous solution
- Lightweight: Max. 53% reduction (40 L/min, With temperature sensor)
- IO-Link compatible
- 3-color/2-screen display
- Compatible with the temperature sensor & flow adjustment valve
- Fluid temperature: 0 to 90°C
Flow Controller for Air PFCQ Series
![](/assets/newproducts/en-jp/images/prod/pfcq.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated Sep-23
- Flow rate control range: 9 to 300 L/min
* Operational differential pressure range: 0.05 to 0.5 MPa - Time to reach the set flow rate: 0.5 seconds or less
(When the operating differential pressure is 0.3 MPa and the flow rate is set to 300 L/min) - Flow rate accuracy: ±3% F.S.
- Grease-free
- Lightweight 850 g
- 3-screen display digital flow monitor PFG310-X105
3-Screen Display 4-Channel Flow Monitor PFG200 Series
![](/assets/newproducts/en-jp/images/prod/pfg200.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_pfg200.jpg)
Updated Jun-23
- Up to 4 flow sensors can be connected!
- It is possible to change the settings while checking the measured value.
- Centralized control saves installation space.
66% reduction in installation space (Compared with the panel mounted PFG20□) - Accumulated flow measurement
A single product can manage the accumulated flow in four lines. - A single monitor various applications
3 channels are displayed simultaneously. (Customer defined channel can be set.)
3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)/ISE20□ Series
![](/assets/newproducts/en-jp/images/prod/zse20f.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ul_rohs_zse20_en.jpg)
Updated Dec-23
- An M12 connector type has been added to the 20B series. [New]
- A low pressure range type has been added to the 20A series. [New]
- An IO-Link compatible type has been added to the 20C series for general fluids.
- Visualization of settings
- Simple 3-step setting
- Easy screen switching
- Delay time:1.5 ms or less
- Current consumption: 25 mA or less
IO-Link Compatible
For General Fluids: 3-Screen Display High-Precision Digital Pressure Switch
ZSE20C(F)-L/ISE20C(H)-L Series
![](/assets/newproducts/en-jp/images/prod/zse20c.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated Jun-22
- IO-Link compatible
- Stainless diaphragm: Oil-free (Single-layer diaphragm structure)
Sensor unit: Stainless steel 630, Fitting parts: Stainless steel 304 - Visualization of operation/equipment status/Remote monitoring and control by communication
3-Screen Display High-Precision Digital Pressure Switch ISE7□/7□G/79S Series
![](/assets/newproducts/en-jp/images/prod/ise70_r.jpg)
![](/assets/newproducts/en-jp/images/mark/io-ce-ul-ro-ip67-ise70-e.jpg)
Updated May-22
- The ISE79S for general fluids (50 MPa) has been added. [New]
- It is possible to change the settings while checking the measured value.
- IO-Link
- Angled display
Good visibility from various mounting positions - Rotating display
Display can rotate 336 degrees after installation. - Applicable fluids: Air, Non-corrosive gas, Non-flammable gas (ISE70/71)
: Liquid or gas that will not corrode materials of parts in contact with fluid (ISE7□G/79S)
3-Color Display Digital Flow Switch PF2MC7(-L) Series
![](/assets/newproducts/en-jp/images/prod/pf2mc7.jpg)
![](/assets/newproducts/en-jp/images/mark/io-ce-ro-ip65-pf2mc7.jpg)
Updated Oct-21
- Dry air, N2
- 3-color/3-screen display
- A wide range of flow measurement is possible with 1 product.
Flow ratio 100:1, Smallest settable increment: 1 L/min - Grease-free
- IO-Link compatible
2-Color Display
Digital Flow Switch PF2M7(-L) Series
![](/assets/newproducts/en-jp/images/prod/pf2m7.jpg)
![](/assets/newproducts/en-jp/images/mark/ce-ul-Ro-IO-PF2M7.jpg)
Updated Jul-21
- A 2 to 200 L/min flow range option has been added. [New]
- A rear ported type has been added. [New]
- A flow adjustment valve (0.05 to 5 L/min)
has been added. [New] - Dry air, N2, Ar, CO2
- A wide range of flow measurement is possible with 1 product.
Flow ratio 100:1, Smallest settable increment: 0.01 L/min - IO-Link compatible
- Improved resistance to moisture and foreign matter
- Compact, Lightweight
- Grease-free
3-Color Display Digital Flow Switch for Large Flow PF3A7□H-L Series
![](/assets/newproducts/en-jp/images/prod/pf3a7h.jpg)
![](/assets/newproducts/en-jp/images/mark/io-ce-ro-ip65-r.jpg)
Updated Jun-20
- IO-Link The flow rate value and the device status can be figured
out easily via the process data.
Diagnostic contents: Over current error, Rated/Accumulated flow error,
Flow/Temperature sensor failure, Internal product malfunction - Applicable fluid Air, N2
3-Color Display Digital Flow Switch for Large Flow PF3A□H(-L) Series
![](/assets/newproducts/en-jp/images/prod/pf3ah-r.jpg)
![](/assets/newproducts/en-jp/images/mark/io-ce-ro-ip65-pf3ah.jpg)
Updated Jul-21
- A 4-screen display digital flow switch with pressure/temperature sensor(modular type) has been added.[New]
- Applicable fluid: Air, N2
- Flow ratio 100:1
A wide range of flow measurement is possible with 1 product. - Improved resistance to moisture and foreign matter
- IO-Link compatible
3-Color Display Electromagnetic Type Digital Flow Switch LFE□ Series
![](/assets/newproducts/en-jp/images/prod/lfe-a.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs_ip65.jpg)
Updated Oct-20
- An insulated type has been added.[New]
- Compact, Lightweight
Height: 56 mm, Width: 40mm,
Weight: 340 g (LFE1□3) - A close proximity setting is available.
- Applicable fluids: Water, Water-soluble coolant
3-Screen Display Sensor Monitor PSE300A Series
![](/assets/newproducts/en-jp/images/prod/pse300a.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_pse300a.jpg)
Updated Oct-19
- Compatible with 5 types of pressure sensor
Applicable sensor: PSE53□, PSE54□, PSE550, PSE57□, PSE56□ - It is possible to change the settings while checking the measured value
- NPN/PNP Switch Function
- Input Range Selection (for Pressure/Flow rate)
- Simple 3-Step Setting
3-Screen Display Multi-channel Digital Sensor Monitor PSE200A Series
![](/assets/newproducts/en-jp/images/prod/pse200a.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_pse200a.jpg)
Updated Oct-19
- Up to 4 pressure sensors can be connected!
Centralized Control Saves Installation Space.
A Single Monitor Various Applications - It is possible to change the settings while checking the measured value.
- IO-Link compatible
Digital Flow Switch Manifold for Water PF3WB/C/S/R Series
![](/assets/newproducts/en-jp/images/prod/pf3wb.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs_ip65-pf3w.jpg)
Updated Jul-19
- Applicable fluid: Water, Ethylene glycol aqueous solution
- Space saving
Footprint Max. 85% reduction
Weight Max. 65% reduction - Needs no piping: Work-hour for installation reduced by up to 45%
- IO-Link compatible
- 3-color/2-screen display
- Fluid temperature: 0 to 90°C
IO-Link Compatible 3-Screen Display Digital Gap Checker ISA3-L Series
![](/assets/newproducts/en-jp/images/prod/isa3-l.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_rohs.jpg)
Updated May-19
- Monitoring the placement condition of the workpiece
Indic ate s failure / abnormality - Double sensor providing improved preventive and
predictive maintenance (IoT) based on IO-Link - Process data provides Displayed value, Outlet pressure and
Supply pressure value. - NPN/PNP Switch Function
- 3-Screen Display (Setting)
- Window Comparator Type
- Zero cut-off range can be changed.