Product Information »
New Products Category
New Products
Compact Compressor
Compact Compressor CRP Series
![](/assets/newproducts/en-jp/images/prod/crp_r.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated Oct-23
- Supplies compressed air in an environment with no air source such as cobots, AGV and AMRs
- Compact: 154 mm (Width) x 134 mm (Height) x 100 mm (Depth)
- Lightweight: 3.5 kg (Compressor: 3.1 kg, Controller: 0.4 kg)
- A single unit can be used to provide positive or vacuum pressure (vacuum pump).
Max. discharge pressure: 0.55 MPa
Ultimate vacuum pressure: −70 kPa - Oil-free
- Noise: 55 dB or less (When the silencer ANB1-01 is installed)
(When supplying positive pressure) - Max. flow rate of 10 L/min (ANR)