Product Information »
New Products Category
New Products
Actuators
ISO Standards (21287) Compact Cylinder C55/CD55 Series
New
![](/assets/newproducts/en-jp/images/prod/c55.jpg)
Updated Jun-24
- ISO Standards (21287)
- 1.8 times the anti-lateral load capacity [New]
The allowable lateral load has been improved by changing the material of the bushing. (For ø20) - Increased the standard product's maximum stroke limit (to 300 mm) [New]
- Standardization of the Double rod (C55W) type, Simple specials, and Made-to-order options [New]
Change of rod end shape (-XA□)
Heat-resistant cylinder (–10°C to 150°C) (-XB6)
Low-speed cylinder (5 to 50 mm/s) (-XB13)
Compact Slide ø6, ø10, ø16, ø20, ø25 MXH2 Series
![](/assets/newproducts/en-jp/images/prod/mxh2.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Apr-24
- Size ø25 have been added. [New]
- Same width as size ø20
Allowable moment: Max. 1.4 times greater than that of size ø20 - Improved linear guide rigidity reduces the amount of table displacement by 48%
Displacement due to a force acting in the pitch direction: 48% reduction (0.31 mm→0.16 mm)
Displacement due to a force acting in the yaw direction: 63% reduction (0.24 mm→0.09 mm)
Displacement due to a force acting in the roll direction: 90% reduction (0.06 mm→0.006 mm) - Max. standard stroke: 150 mm (For ø20, ø25)[New]
- Weight: Max. 6% reduction (194 g→182 g)
- Dimensions for mounting and length are equivalent to the existing MXH series.
Compact Cylinder/High Power Type CQE Series
![](/assets/newproducts/en-jp/images/prod/cqe.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Mar-24
- Sizes 25 and 40 have been added. [New]
- Theoretical output: 1.5 times
- This is done even with the same external dimensions of the CQ2 series.
- The theoretical output of the next larger bore sized cylinder is made possible with the polygonal piston shape.
- Contributes to a lower pressure air line
Supply pressure decreaed by 0.17 MPa
The same theoretical output is available even when the supply pressure to the cylinder is decreased.
Compact Cylinder CQ2/CDQ2 Series
![](/assets/newproducts/en-jp/images/prod/CQ2-CDQ2.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Mar-24
- Sizes ø4, ø6, and ø10 have been added. [New]
- ø4 to ø200 lineup
- Space-saving cylinder designed with a compact body
- Small auto switches can be mounted on 4 surfaces. (1 surface for ø6 annd ø10, 2 surfaces for ø12 to ø25)
- No projection of the auto switch
- Weight: Reduced by 5 to 13% (Compared with the existing CQ2 series)
- Newly added compact type foot brackets and double clevis pivot bracket
- Part numbers with a rod end bracket and/or mounting bolt are available. (It is not necessary to order a bracket for the applicable cylinder separately.)
- With auto switch (CDQ2 series: CDQ2, CDQ2W, CDQ2K, CDQ2KW, CDQP2, CDQ2□S, CDBQ2)
Longer Life Cylinder C85/C75-XB24
![](/assets/newproducts/en-jp/images/prod/c85c75-xb24.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Mar-24
- New technology offers at least 4 times better durability.
- The maintenance intervals will be extended.
- Employs the same specification and imensions as the existing models,
C85 ISO Cylinder series and C75 Air Cylinder series.
Compact Guide Cylinder ø16, ø32 MGPK Series
![](/assets/newproducts/en-jp/images/prod/mgpk.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Feb-24
- A ball bushing bearing type has been added. (ø16, ø32) [New]
- Volume: Max. 28% reduction(538cm3→390cm3)
- Weight: Max. 41% reduction (0.32 kg a 0.19 kg)
- High rigidity: Optimized configuration allows for compact body with high rigidity Plate thickness increased by up to 33%, Higher rigidity
- Lube-retainer is added to the guide rod.
Longer Life Cylinder CXS2-XB24
![](/assets/newproducts/en-jp/images/prod/cxs2-xb24.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Jul-23
- New technology offers at least 4 times better durability.
The maintenance intervals will be extended. - Employs the same specification and dimensions as the existing models,
CXS2 Dual Rod Cylinder series
Longer Life Cylinder CUJ-XB24
![](/assets/newproducts/en-jp/images/prod/cuj-xb24.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated May-23
- New technology offers at least 4 times better durability.
The maintenance intervals will be extended. - Employs the same specification and dimensions as the existing models,
CUJ Mini Free Mount Cylinder series
Magnetically Coupled Rodless Cylinder/Basic Type ø6, ø10, ø15, ø20, ø25, ø32, ø40, ø50, ø63 CY3B Series
![](/assets/newproducts/en-jp/images/prod/cy3b.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Apr-23
- Lightweight
The product weight has been reduced through re-designing of the body and head cover shapes and employment of magnetic coupling.
Weight: 16% reduction (1.35 kg → 1.13 kg) - Improved lubrication
A Lube-retainer is installed to support lubrication retention on the piston and to ensure a lubrication film. (Bore size: ø15 to ø63) - Stable operation
Lengthening of the wear ring on the body side by, 30% at maximum, helps to achieve smooth movement. - Lengthening of the wear ring on the body side by, 30% at maximum, helps to achieve smooth movement.
Air Slide Table/High Rigidity Type ø32 MXQ32-X2600
![](/assets/newproducts/en-jp/images/prod/mxq32-x2600.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Apr-23
- A linear guide with a 4-row circular arc groove for high rigidity and high precision
- Table displacement: Reduced by 50% (0.022mm→0.011mm)
- Max. load mass: 160 N
- Aluminum table:
Load weight increased by reducing the weight of moving parts - Integrated pilot port, stroke adjuster, and auto switch on 1 side allows for improved operability
Longer Life Cylinder CJ2-XB24
![](/assets/newproducts/en-jp/images/prod/cj2-xb24.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Mar-23
- New technology offers at least 4 times better durability.
The maintenance intervals will be extended. - Employs the same specification and dimensions as the existing models, CJ2 Air Cylinder series
Longer Life Cylinder CQS-XB24
![](/assets/newproducts/en-jp/images/prod/cqs-xb24.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Mar-23
- New technology offers at least 4 times better durability.
The maintenance intervals will be extended. - Employs the same specification and dimensions as the existing models,
CQS Compact Cylinder series
Dual Rod Cylinder ø6, ø10, ø16, ø20, ø25, ø32 CXS2 Series
![](/assets/newproducts/en-jp/images/prod/cxs2.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Mar-23
- Allowable kinetic energy: 0.016 J (7 times that of the existing model)
- Max. piston speed: 800 mm/s (2.6 times that of the existing model)
- Max. standard stroke increased
- Mounting dimensions are compatible with the existing CXS series products.
- Double piston construction provides twice the output force.
- Non-rotating accuracy of ±0.1° because of the dual rod construction
Longer Life Cylinder MGJ-XB24
![](/assets/newproducts/en-jp/images/prod/mgj-xb24.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Jan-23
- New technology offers at least 4 times better durability.
- Employs the same specification and mounting dimensions as the existing models,
MGJ Miniature Guide Rod Cylinder series
Longer Life Cylinder MGP-XB24
![](/assets/newproducts/en-jp/images/prod/mgp-xb24.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Dec-22
- New technology offers at least 4 times better durability.
The maintenance intervals will be extended. - Employs the same specification and mounting dimensions as the existing models, MGP Compact Guide Cylinder series
Power Clamp Cylinder CKZ5T Series
![](/assets/newproducts/en-jp/images/prod/ckz5t.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Sep-22
- A new structure has achieved downsizing.
Overall length reduced by 49 mm max.
Depth reduced by 17.3 mm max. (Interchangeable with existing product CKZ3T in terms of installation) - Weight reduced by up to 23%
Aluminum body with greatly reduced weight - High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 MPa)
- Manual lock release operability has been improved.
- Spatter-proof construction
Fully enclosed structure by means of an aluminum body
Air Slide Table ø12, ø16 MXJ Series
![](/assets/newproducts/en-jp/images/prod/mxj.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Jun-19
- Compact, Lightweight
Height: 18 mm, Width: 34 mm, Weight: 267 g
(MXJ, ø12, 30 mm stroke) - High Precision High-precision linear guide Mounted Traveling parallelism: 0.005 mm, Mounting parallelism: 0.03 mm
- Auto switch and adjuster can be mounted on the same side.
- Short pitch mounting is possible.