Product Information »
New Products Category
New Products
Process Valves
Pulse Blow Valve AXTS040-X202
![](/assets/newproducts/en-jp/images/prod/axts040-x202.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Apr-24
- The peak pressure of repeatedly colliding air permits efficient blowing.
- CO2 emissions (Air consumption) : 50% reduction
- Control for pulse generation is not required.
Pulse blow can be used by simply supplying air. - Built-in pilot valve construction allows for stable blowing.
Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□ Series
![](/assets/newproducts/en-jp/images/prod/jsx_2.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ul_rohs_IP67-JSX-r.jpg)
Updated Mar-24
- The pilot operated JSXD series (N.O. specification) has been added. [New]
- A direct operated vacuum type (JSX□□V series) has been added. [New]
- A direct operated steam type (JSX□□S series) has been added. [New]
- A direct operated high pressure type (JSX□□H series) has been added. [New]
- Improved environmental resistance due to the stainless steel coil cover【IP67 enclosure/NEMA4X∗】
∗ IP65 for models with a DIN terminal - Space saving
Compact: Valve volume reduced by 25%∗, Lightweight: Weight reduced by 30%∗
∗ Compared with the existing model - Energy saving
Coil force: 10% increase∗, Power consumption: 14% reduction∗
∗ Compared with the existing model - 360° lead wire insertion and removal is possible.
- Improved weather resistance in outdoor environments
Air Saving Impact Blow Valve IBV Series
![](/assets/newproducts/en-jp/images/prod/ibv.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_uk_rohs_ibv.jpg)
Updated Oct-23
- Increased impact force due to higher peak pressure
- Instantaneous air blow reduces CO2, air consumption, and operation time
Peak pressure: 2 to 3 times or more
CO2/Air consumption: 93% reduction
Operation time: 97% reduction
Proportional Control Valve JSP Series
![](/assets/newproducts/en-jp/images/prod/jsp.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs_jsp.jpg)
Updated Oct-23
- Control the flow rate smoothly according to the current
- Repeatability: ±3% F.S. or less
- Sensitivity: 2% F.S. or less
- 2 body types: Body ported, Base mounted
- IP67 enclosure
- Seal material: FKM
- Choice of body material: Stainless steel, Brass
- Electrical entry: Grommet, Conduit, DIN terminal
Direct Operated 2-Port Solenoid Valve HF3-JSX
![](/assets/newproducts/en-jp/images/prod/hf3.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs_hf3_en.jpg)
Updated Aug-23
- NSF/ANSI 61 certification
- IP67 enclosure
- Space saving
Compact: Valve volume reduced by 25% (Compared with the existing model)
Lightweight: Weight reduced by 30% (Compared with the existing model) - Body material: Stainless steel
[For High-Pressure Water] Pilot Operated 2-Port Solenoid Valve JSXH-X2
![](/assets/newproducts/en-jp/images/prod/jsxh.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated Jul-23
- Can be used at up to 10 MPa
For high-pressure washing, water spraying, and misting - An IP67 structure with improved environmental resistance (The DIN terminal is IP65.)
- Orifice diameter [mmø]: 12
- Flow rate characteristics [Kv]: 1.7 (Port size 3/8), 1.9 (Port size 1/2)
- Easy maintenance
The coil can be replaced by simply removing the clip. - Power consumption: 8 W
Pulse Valve Valve for Dust Collector JSXF/JSXFA Series
![](/assets/newproducts/en-jp/images/prod/jsxfa-g.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_uk_rohs_jsxfa.jpg)
Updated Jul-23
- A SMARTVENT type has been added. [New]
The integrated control board eliminates the need for a control box. - Life: 10 million cycles or more/10 times or more
- High peak pressure and low air consumption
Peak pressure: 15% increase, Air consumption: 35% reduction - Fluid temperature: −40 to 60°C
Can be used in a wide range of temperatures
Angle Seat Valve / Air Operated Type JSB Series
![](/assets/newproducts/en-jp/images/prod/jsb.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Mar-23
- Low pressure loss due to angle seat structure!
- Long service life: 10 million cycles (Air, Water), 3 million cycles (Steam)
- Large flow rate
A large flow rate is possible due to the optimized flow channel shape. (Cv factor: approx. 2.5 times) - Compact: Height 166 mm (Port size: 1")
- Abundant series variations of 7 sizes
- All-in-One (Stainless steel 316L equivalent)
Air, Water, Steam
Pinch Valve LPV Series
![](/assets/newproducts/en-jp/images/prod/lpv.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated Oct-21
- 3-port type has been added. [New]
Valve type
N.C. on one side (Normally in clamping position)
N.O. on one side (Normally in unclamping position) - Highly resistant to contamination and reduces valve failures
- Applicable tubing:
Silicone, PharMed®BPT, Tygon® - Power consumption: 2.0 W
- Compact: Valve width 20 mm
- Easy tubing replacement
High Pressure Coolant Valve SGH Series
![](/assets/newproducts/en-jp/images/prod/sgh.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca.jpg)
Updated Aug-21
- Max. operating pressure: 3 MPa, 7 MPa, 10 MPa [New]、14MPa [New]
- Applicable to high-speed grinding and long drilling processes
- Coolant valve for high-pressure coolant liquid that is ideal for lubrication, dust blowing, and cooling
- Service life: 3 million cycles (Based on SMC’s test conditions)
- Water hammer: Reduced by 20% (Compared to existing model, VNH series)
- Power consumption: 0.35 W (24 VDC, V116)
- The 3-port dual pressure type has been standardized.
Compact Direct Operated 2/3-Port Solenoid Valve for Chemical Liquids LVM Series
![](/assets/newproducts/en-jp/images/prod/lvm-r.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_rohs_ukca_option.jpg)
Updated Mar-20
- Low particle, generation, Oil-free Metal-free * Fluid contact parts
- Isolated structure
The solenoid drive body is separated from the fluid area by a diaphragm. - Power consumption: 1.0 W or less (With power saving circuit)
- Change in volume (Pumping volume): 0.01 μL or less
Low Profile 2/3-Port Solenoid Valve SX90/090 Series
![](/assets/newproducts/en-jp/images/prod/sx90.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated Jan-20
- Compact
Overall length: Apporox. 38 mm (2-port), 54 mm (3-port)
Valve width/ height: 10 mm
Weight: 10 g (2-port), 20 g (3-port) - Large flow rate
C [dm3 /(s·bar)]: 0.25 (2-port), 0.5 (3-port)
Flow rate [L/min (ANR)] 45 (2-port), 90 (3-port) (At 0.2 MPa)