Product Information »
New Products Category
New Products
Flow Control Equipment
Speed Controller with Compact Indicator AS-FSA Series
![](/assets/newproducts/en-jp/images/prod/as-fsa.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated May-24
- Height: Max. 5.4 mm shorter
- Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4 increments.
Reduces work-hours and setting mistakes - A type with a panel mount adapter has been added. [New]
No tools required, Reduced installation work
In-line Type AS Series
![](/assets/newproducts/en-jp/images/prod/as-in.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated May-24
- A panel mount type has been added. [New]
No tools required, Reduced installation work - Reduces labor time
Easy to use push-lock type
Knob O.D.: Almost doubled - Improved reproducibility of flow rate
- Lightweight: Weight reduced by approx. 27%
- Electroless nickel plated type is standard.
Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type ASG Series
![](/assets/newproducts/en-jp/images/prod/asg-in.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Apr-24
- Improved corrosion/heat resistance with the all stainless steel exterior
Possible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be used - Material: Stainless steel 316 (External metal parts)∗, FKM (Seal)
∗ Stainless steel 304 is used as the material for parts other than body A. - Max. operating temperature: 150°C
- NSF H1 grease
Metal Speed Controller/Low Profile Type ASBL Series
![](/assets/newproducts/en-jp/images/prod/asbl.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Feb-24
- Improved environmental resistance with the all metal exterior
- For use in environments with welding spatter, dust, ultraviolet, etc.
- Improved installability using a hexagon wrench
- Improved piping design flexibility (360° rotation)
- Reduced height when installed: Approx. 30% reduction
(when a knob is fully opened)
∗ 21.2 mm: ASBL23□1-01-06 ◀ 30.9 mm: ASB22□1-01-06
Water Resistant Stainless Steel Speed Controller HF2A-ASG-□V Series
![](/assets/newproducts/en-jp/images/prod/hf2a.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Dec-23
- The water-resistant construction and the stainless steel external parts allow for the product to be used in environments where it may come into contact with water droplets.
- Metal material: External metal parts stainless steel 316✳︎1
*1 Stainless steel 304 (external metal parts excluding body A) - Grease: NSF H1 grease
- Max. operating temperature: 150°C
- mproved water-resistance and washabili
Push-lock Type Dual Speed Controller with One-touch Fitting ASD-A Series
![](/assets/newproducts/en-jp/images/prod/asd-a.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Dec-23
- Easy to lock push-lock type
- No tools required. Larger knob
- Allows for simultaneous meter-in and meter-out control
- Prevents cylinders from popping out, and allows for the speed control of single acting cylinders
- Easy identification of meter-in or meter-out by knob color
- Lightweight: Approx. 28% lighter
- Improved reproducibility of flow rate
[Model with Residual Pressure Release Function]
Speed Controller with Pilot Check Valve ASP Series
![](/assets/newproducts/en-jp/images/prod/asp-u.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Jul-23
- A stainless steel type (ASP-G series) has been added.
For secondary battery manufacturing processes [New] - Model with residual pressure release function: It is possible to construct a safety circuit.
- Model without residual pressure release function: Temporary intermediate stops are possible.
- Vertical and horizontal types are available, which can be selected depending on the installation conditions.
- Improved piping design flexibility (360°-rotation type)
Compact Type Speed Controller with Indicator JAS-SML/SCL Series
![](/assets/newproducts/en-jp/images/prod/jas-sml.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Mar-23
- Improvement of resolution has made it possible to make fine adjustment.
1〜50mm/s:JAS-SML Series
50〜150mm/s:JAS-SCL Series - Height: Max. 20.8 mm shorter
- Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4 increments.
Reduces work-hours and setting mistakes
Compact Type Speed Controller with Indicator JAS-S Series
![](/assets/newproducts/en-jp/images/prod/jas-s.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Mar-23
- Height: Max. 20.8 mm shorter
- Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4 increments.
Reduces work-hours and setting mistakes - Mounting stud is available on the left side or the right side.
Metal Speed Controller with Indicator ASB-□H Series
![](/assets/newproducts/en-jp/images/prod/asb-h.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Mar-23
- Improved environmental resistance with the all metal exterior [With indicator]
For use in environment with welding spatter (Option BH type)
Contributes to reducing setting time and errors by allowing the user to adjust flow rate before mounting and operating the cylinder - Possible to manage the flow rate values using an indicator!
- Flow adjustable with a hexagon wrench tool
Prevents accidental manual operation - Adjustment needle lock nut feature as standard
Prevents unauthorized adjustment and unwanted operation of the needle from the set position due to vibrations or impacts.
Helps improve safety in your machinery. - 2 types are available for different applications.
For welding environments and for general environments
Speed Controller with Compact Indicator AS-FSA Series
![](/assets/newproducts/en-jp/images/prod/as-fsa-u.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Mar-23
- Body sizes 1/8, 1/4, 3/8, and 1/2 have been added. [New]
- Height: Max. 5.5 mm shorter
- Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4 increments.
Reduces work-hours and setting mistakes - Better visibility
Check from 360° directions is possible.
Inspection and maintenance works are facilitated.
Speed Controller with Compact Indicator AS-FSMA/FSCA Series
![](/assets/newproducts/en-jp/images/prod/as-fsma.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Mar-23
- Body size 1/4 has been added. [New]
- Improvement of resolution has made it possible to make fine adjustment.
1 to 50 mm/s: AS-FSMA series
50 to 150 mm/s: AS-FSCA series - Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4 increments.
Reduces work-hours and setting mistakes - Better visibility
Check from 360° directions is possible.
Inspection and maintenance works are facilitated.
Deceleration Controller DAS Series
![](/assets/newproducts/en-jp/images/prod/das.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Feb-23
- 2-speed control reduces cycle time
Allows for the impact relaxation of the stroke end
Allows for the 2-speed control of cylinders
The deceleration position (cushion timing) and 2nd speed (cushion intensity) can be adjusted. - Possible to control flow rate values using an adjustment handle with graduations
- Space saving
Maximum 76% reduction of occupying space (196cm3 ← 811cm3)
[Model with Residual Pressure Release Function] Pilot Check Valve/Compact Type AKP Series
![](/assets/newproducts/en-jp/images/prod/akp.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Oct-22
- Model with residual pressure release function
It is possible to construct a safety circuit! - Model without residual pressure release function
Temporary intermediate stops are possible.∗
∗ Precise intermediate stops are not guaranteed. - Vertical and horizontal types are available, which can be selected depending on the installation conditions.
- Improved piping design flexibility (360°-rotation type)
Stainless Steel Speed Controller with One-touch Fitting ASG Series
![](/assets/newproducts/en-jp/images/prod/asg.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Jun-22
- Improved environmental resistance with the all stainless steel exterior
Possible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be used - Max. operating temperature: 150℃
- NSF H1 grease
- Connection thread: Supports M5, R, and G
- Material: Stainless steel 316 (Body A), FKM (Seal material)
* Stainless steel 304 is used as the material for parts other than body A. - Compact: Height reduced by 23%, Lightweight: 21 g ← 42 g
High Pressure Coolant Check Valve AK-DPY00025/26
![](/assets/newproducts/en-jp/images/prod/ak-dpy.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Jan-22
- Max. operating pressure: 15 MPa
- Compact and lightweight: Weight 130 g (Rc3/8), 210 g (Rc1/2)
- Structure that prevents foreign matter from piling up around the main
valve Laser-welded connection prevents looseness
Flat Head Screwdriver Adjustable Metal Speed Controller with One-touch Fitting ASB-D Series
![](/assets/newproducts/en-jp/images/prod/asb-d.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Dec-21
- Improved environmental resistance with the all metal exterior
- Flow adjustable by a flat head screwdriver
Prevents accidental manual operation - Adjustment needle lock nut feature as standard
Prevents unauthorized adjustment and unwanted operation
of the needle from the set position due to vibrations or impacts.
Helps improve safety in your machinery - More compact: Height reduced by 28% (For G thread, face seal)
- 2 types are available for different applications.
For welding environments and for general environments
Exhaust Flow Control Valve with Indicator AS-DPX00042
![](/assets/newproducts/en-jp/images/prod/as-dpx00042.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Jul-21
- Contributes to reduced setting errors and work
hours by managing flow rate figures (indicator) - Integrated restrictor and silencer
Reduced assembly time and number of components - The speed can be adjusted on the valve side
Metal Speed Controller with One-touch Fitting ASB Series
![](/assets/newproducts/en-jp/images/prod/asb-g.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Jan-21
- Improved environmental resistance with the all metal exterior
- For use in environments with welding spatter, dust, ultraviolet, etc.
- Improved installability
More space beneath the tube. Easier installation/removal of the
tube - Lightweight: Approx. 28% reduction (54g → 39g)
Speed Exhaust Controller with One-touch Fitting Compact Type JASV Series
![](/assets/newproducts/en-jp/images/prod/jasv.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Sep-20
- Quick exhaust valve and metering valve are integrated.
- Compact type
Height: 12.7 mm shorter (49% reduction) - Effective in preventing condensation
- Applicable for high-speed cylinder actuation
- Push-lock type
Speed Controller with One-touch Fittings AS-FM/FC Series AS-FSM/FSC Series
![](/assets/newproducts/en-jp/images/prod/as-fm-fc.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Aug-20
- Finer adjustment and greater accuracy of
actuator speed is available within
specified control range.
1 to 50 mm/s: AS-FM Series
50 to 150 mm/s: AS-FC Series
Speed Controller with One-touch Fitting Compact Type JAS Series
![](/assets/newproducts/en-jp/images/prod/jas.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated May-19
- Height 12.7 mm, Height: 9.7 mm shorter (43.3% reduction)
Possible to adjust flow rate even in a narrow space
Easily mounted using a hexagon wrench - Minimum operating pressure: 0.05 MPa
- Easy to use push-lock type
- Easier and consistent flow setting