Product Information »
New Products Category
New Products
Air Management System
Air Management System AMS20/30/40/60 Series
![](/assets/newproducts/en-jp/images/prod/ams.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs_ams.jpg)
Updated Apr-24
- Air consumption: Max. 62% reduction
Monitors the machine standby conditions (when production stops) and automatically decreases the pressure.
Reduces unnecessary air consumption - Compatible with OPC UA
Direct connection enables data communications. - Compatible with wireless systems
Communication cables not required
High security thanks to unique encryption
Communication distance: Max. 100 m - IO-Link compatible