Product Information »
New Products:3-Screen Display PSE Sensor Set Up Tool PSE-ST Series
New Product Information
3-Screen Display PSE Sensor Set Up Tool PSE-ST Series


Updated Jan-25
- Selectable from 2 models of IO-Link compatible compact pressure switch
- Connection sensor detection
Automatic range detection and display! - Simple copy function
Automatic range detection and display! - Simple 3-Step Setting
- Mobile Battery Connection
Connect via mobile battery for easy set up in any location!
Product Features
Selectable from 2 models of IO-Link compatible compact pressure switch

Connection sensor detection
Automatic range detection and display!

Simple copy function

Applicable sensors, Rated pressure range

Simple 3-Step Setting
When the S button is pressed and the set value (P_1) is being displayed, the set value (threshold value) can be set.
When the S button is pressed and the hysteresis (H_1) is being displayed, the hysteresis value can be set.

Now with a snap shot function for set value reading

Mobile Battery Connection
Connect via mobile battery for easy set up in any location!