New products

Product Information »  New Products:Turn-lock Type All Resin Fitting KZ Series

New Product Information

Turn-lock Type All Resin Fitting KZ Series

New

Updated Jan-25

  • Prevents leakage due to insufficient tube insertion
  • Ensure secure tube insertion
  • Visibility of tube grip status is possible.
  • Grease-free
  • Fluid: Air, Nitrogen, Water, Pure water, Some chemicals
  • Operating temperature range: 0 to 80°C
  • All resin (Non-Metal) (except rubber)

Product Features

Ensure secure tube insertion

A mechanism that prevents the tube from being gripped unless it is inserted to the end

Visibility of tube grip status is possible.

Equipped with tube grip status indicator

Grease-free



Fluid: Air, Nitrogen, Water, Pure water, Some chemicals



Operating temperature range: 0 to 80°C



All resin (Non-Metal)

(except rubber)
No metal parts used. No metallic pollution
Made of PPS-GF30 with excellent chemical resistance

Reduced risk of leakage

Eliminates the risk of leakage caused by chuck biting along surface, as the tube is not damaged when inserted.

Product Map

Application Examples

N2 purge to silicon wafer, etc.

Go Top