Product Information »
New Products:Turn-lock Type All Resin Fitting KY Series
New Product Information
Turn-lock Type All Resin Fitting KY Series


Updated Feb-25
- Prevents leakage due to insufficient tube insertion
- Ensure secure tube insertion
- Visibility of tube grip status is possible.
- Grease-free
- Fluid: Air, Nitrogen, Water, Pure water, Some chemicals
- Operating temperature range: 0 to 80°C
- All resin (Non-Metal) (except rubber)
Product Features
Ensure secure tube insertion
A mechanism that prevents the tube from being gripped unless it is inserted to the end

Visibility of tube grip status is possible.
Equipped with tube grip status indicator

Grease-free
Fluid: Air, Nitrogen, Water, Pure water, Some chemicals
Operating temperature range: 0 to 80°C
All resin (Non-Metal)
(except rubber)
No metal parts used. No metallic pollution
Made of PPS-GF30 with excellent chemical resistance

Reduced risk of leakage
Eliminates the risk of leakage caused by chuck biting along surface, as the tube is not damaged when inserted.

Product Map

Application Examples
N2 purge to silicon wafer, etc.