Product Information »
New Products:Refrigerated Thermo-chiller HRSC Series
New Product Information
Refrigerated Thermo-chiller HRSC Series


Updated Jan-25
- Air transport possible
- Uses CO2 refrigerant (R744)
- Greatly reduced GWP
- Eliminates the need to pay for F-Gas recovery & disposal
- Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan)
Product Features
Air transport possible
Uses a CO2 refrigerant
Greatly reduced GWP

GWP = 1 Compliant with each country’s refrigerant regulations

Air transport possible
Classified as A 1 according to ASHRAE standard 3 4 (non-toxic and nonflammable)
Eliminates the need to pay for F-Gas recovery & disposal
Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan)
Energy Saving

Same or better performance than the existing model

Reduced environmental load due to the use of a CO2 refrigerant

Ensured interchangeability with existing models

Circulating Fluid/Facility Water Line Related Equipment

SMC's Global Maintenance Network