Product Information »
New Products:Compact Position Sensor D-MPG Series
New Product Information
Compact Position Sensor D-MPG Series


Updated Feb-25
- Detects the stroke position of compact actuators such as air grippers
- Repeatability: 0.1 mm
- Compact sensor head and separate teach unit
- Same shape as the D-M9□ solid state auto switch
- Analog output
- Switch output
- IO-Link compatible
Product Features
Detects the stroke position of compact actuators such as air grippers

Lineup

Can be mounted horizontally or vertically
Can be mounted from either direction on the cylinder auto switch mounting groove

Analog output function

Operation display

Lead wire connection

4 switch modes can be selected for the switch output.

Application example
Alignment and selection of randomly arranged parts
For identification of workpieces with different dimensions

IO-Link compatible