Product Information »
New Products:Lever Hand Valve VHL Series
New Product Information
Lever Hand Valve VHL Series


Updated Nov-24
- Space saving, Easy to operate (Vertical type) 5-port lever valve
- Weight reduction of up to 45%
∗ Comparison between VHL21□D-02□ and VH210-□02 - Footprint reduced by 58%
VHL210D 3216.5 mm2 ⬅ VH20□ 7750 mm2 - Panel mounting internal height reduced by 18.6 mm
For panel mounting
∗ Comparison between VHL210D and the existing VH20□ model - Flow rate increased by 73%
∗ Comparison between VH211□-02□ and VH210-□02
(Flow rate characteristics 1 → 4/2 (P → A/B)) - 3 operation types
Product Features
Space saving, Easy to operate
(Vertical type) 5-Port Lever Valve
Weight reduction of up to 45%

3 operation types

Footprint reduced by 58%

Panel mounting internal height reduced by 18.6 mm

Flow rate increased by 73%
∗ Comparison between VH211□-02□ and VH210-□02 (Flow rate characterictics 1 → 4/2 (P → A/B))
2 mounting options available

Features unintentional operation prevention