Product Information »
New Products:Energy Saving, Exhaust-Recovery Booster Regulator VBAE Series
New Product Information
Energy Saving, Exhaust-Recovery Booster Regulator VBAE Series


Updated Jul-24
- CO2 emissions (Air consumption) :Max. 40% reduction
(Based on SMC's measuring conditions)
Driven by reusing the exhaust air - Increase factory air pressure by 1.7 times Air-only operation that requires no power supply, and allows for easy installation.
- Operation noise: 65 dB (A)
15 dB (A) reduction compared with the existing model (VBA series) (Based on SMC's measuring conditions) - Charging time: Max. 50% shorter
Reduced maintenance frequency due to improved life
(Based on SMC's measuring conditions) - Compatible with vertical and horizontal installation
- Mounting interchangeability with the existing model (VBA series)
Product Features
CO2 emissions (Air consumption) :Max. 40% reduction (Based on SMC's measuring conditions)

Increase factory air pressure by 1.7 times Air-only operation that requires no power supply, and allows for easy installation.
Operation noise: 65 dB (A)
15 dB (A) reduction compared with the existing model (VBA series)*
・Exhaust noise: Reduced noise due to exhaust of reused low-pressure air
・Metal noise: Reduced noise due to the adoption of a construction in which the internal switching part does not come into contact with any metal parts
* Based on SMC’s measuring conditions. For size 10A
Operating cycles: 50 million cycles or more
Maintenance frequency is reduced due to improved life.
*Based on SMC's test conditions
Charging time: Max. 50% shorter


A regulator can be mounted.

An auto switch can be mounted.
Operating cycle count is possible using an auto switch.

Compatible with vertical and horizontal installation
Improved mounting flexibility

Mounting interchangeability with the existing model (VBA series)
Can be mounted to an air tank. (VBAT series)

Proposal for reducing pressure

Series Variations