Product Information »
New Products:Biomass Tubing TU/TS/T-X309
New Product Information
Biomass Tubing TU/TS/T-X309


Updated Jul-24
- Tubing according to carbon neutrality
- CO2 reduction amount: Max. 18.7 kg
∗ Comparison with the TS series (Tubing O.D. 12 mm; Tubing I.D. 9 mm), Soft nylon tubing, 100 meters roll - Reduction in CO2 and greenhouse gases by reducing the use of petroleum driven raw materials, resulting in a greater contribution towards decarbonization.
What is a biomass tube?
Tubing produced from plant derived raw iomaterials such as castor seeds, etc.