Product Information »
New Products:Tool Changer One-push Type/Clamp Type RMTM Series
New Product Information
Tool Changer One-push Type/Clamp Type RMTM Series


Updated Jan-25
- 2 types of manual tool changers
- One-push Type
Tools can be attached/removed by the push of a button (no tools required).
Work load: 10 kg
Repeatability: ±0.01 (Position reproducibility) - Clamp Type
Tools can be attached/removed by clamper bolts (2 pcs).
Work load: 20 kg
Repeatability: ±0.02 (Position reproducibility) - Standards: ISO9409-1-50-4-M6 compliant
Compatible with the flanges of most major collaborative robots - Compact, Lightweight