Product Information »
New Products:Clamp-on Type Flow Sensor IP65 PFUW Series
New Product Information
Clamp-on Type Flow Sensor IP65 PFUW Series


Updated Oct-24
- Benefit from the eight “zeros” with clamp mounting!
Zero piping work
Zero leakage
Zero clogging
Zero pressure loss
Zero fluid contact
Zero fluid contact parts material concerns
Zero foreign matter entry into piping
Rated flow rate range from zero L/min - “Easy mounting and retrofitting” Reduced installation work
Product Features
Benefit from the eight “zeros” with clamp mounting!

Benefit from the 8 “zero” with clamp mounting!

Types of compatible piping

Applicable fluids

Can be mounted in close proximity (Reduced installation space)

Color display/2-screen display supported

Ultrasonic reception strength display: Ultrasonic indicator

Applications

IO-Link Compatible PFUW7□-□□-□□