Product Information »
New Products:Standard Air Cylinder (Square Cover) MB2/MDB2 Series
New Product Information
Standard Air Cylinder (Square Cover) MB2/MDB2 Series
New
![](/assets/newproducts/en-jp/images/prod/mb2.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Aug-24
- 3 times better durability due to the air cushion + rubber bumper structure
- Allowable kinetic energy: Max. 1.5 times
Has the same kinetic energy as the existing MB series product which is 1 size larger - CO2 emissions (Air consumption) can be reduced by up to 39%.
CO2 emissions (Air consumption) can be reduced due to downsizing. (Air consumption for one cycle) - The overall length, mounting dimensions, and mounting brackets are interchangeable with the existing MB series product.
Product Features
3 times better durability due to the air cushion + rubber bumper structure
![](/assets/newproducts/en-jp/mb2/images/01.jpg)
Allowable kinetic energy: Max. 1.5 times
![](/assets/newproducts/en-jp/mb2/images/02.jpg)
CO2 emissions (Air consumption) can be reduced by up to 39%.
![](/assets/newproducts/en-jp/mb2/images/03.jpg)
Other features
![](/assets/newproducts/en-jp/mb2/images/04.jpg)
Part numbers for products with a rod end bracket and/or a pivot bracket are available.
![](/assets/newproducts/en-jp/mb2/images/05.jpg)
Various mounting bracket options
![](/assets/newproducts/en-jp/mb2/images/06.jpg)
Series Variations
![](/assets/newproducts/en-jp/mb2/images/07.jpg)