Product Information »
New Products:Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) LEFSW Series
New Product Information
Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) LEFSW Series


Updated May-24
- A dust-tight and water-jet-resistant (IP65 equivalent) slider type product
Newly developed special wear-resistant seal band
A special wear-resistant seal band is mounted on the bottom to prevent dust and water from entering the inside of the product. - With internal battery-less absolute encoder
Restart from the last stop position is possible after recovery of the power supply.
Reduced maintenance (No need to manage or replace batteries) - Work load:Max. 65 kg (Size 40, Lead B)
- Stroke:Max. 1200 mm (Size 40)