Product Information »
New Products:Manifold Controller JXD1-M□ Series
New Product Information
Manifold Controller JXD1-M□ Series
![](/assets/newproducts/en-jp/images/prod/jxd1.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_rohs.jpg)
Updated Mar-24
- Up to 16 axes can be connected
Max. 8 driver units can be connected - Fanless design (no cooling fan)
No cooling fan = No need to worry about fan replacement - Operating temperature range: 0 to 55°C
- Communication protocol
CC-Link
EtherNet/IP™ - Cables, etc. can be attached from the front.
Product Features
Up to 16 axes can be connected
![](/assets/newproducts/en-jp/jxd1/images/01.jpg)
Cables, etc. can be attached from the front.
![](/assets/newproducts/en-jp/jxd1/images/02.jpg)
Space Saving
![](/assets/newproducts/en-jp/jxd1/images/03.jpg)
Easy-to-order Driver Units
・No need to input actuator part numbers when ordering
・Ensures the delivery of correctly connected units
・No need to stock (dedicated) controllers
Easy Registration of Connected Actuators
・When the connected actuator is recognized, the initial actuator settings can be recorded in the controller via the setting software.
・The initial settings can be recorded in the controller in the same way via the setting software even when the connected actuator is changed.