New products

Product Information »  New Products:Pilot Operated 2-Port Solenoid Valve JSXH-X1

New Product Information

Pilot Operated 2-Port Solenoid Valve JSXH-X1

New

Updated Sep-24

  • Max. operating pressure differential: 4.0 MPa
    Application examples: Blow molding, Laser processing machines, Nitrogen filling unit
  • Fluid: Compressed air, Nitrogen, Argon, Oxygen
    ∗ When using oxygen, please refer to "Fluid Supply."
  • Improved environmental resistance
    Dustproof/waterproof IP67 structure (IP65 for the DIN terminal)
    With a stainless steel coil cover
  • Low particle generation
  • Oil-free
  • Easy maintenance
    The coil can be replaced by simply removing the clip.
  • Power saving (Power consumption: 6 W)

Product Features

Max. operating pressure differential: 4.0 MPa

Fluid: Compressed air, Nitrogen, Argon, Oxygen

∗ When using oxygen, please refer to "Fluid Supply."

Application Examples

Features

Easy maintenance

Improved environmental resistance

Electrical Entry Variations

Go Top