New products

Product Information »  New Products:Separate Controller Ionizer / Slim Bar Type IZT44/45 Series

New Product Information

Separate Controller Ionizer / Slim Bar Type IZT44/45 Series

New

Updated Jun-24

  • Powerfully eliminates static electricity from highly charged workpieces
    Pulse AC type, High density emitter arrangement (6 times the number of emitters)
    ∗ Compared to the existing model
  • Can be mounted in a narrow space (Height 23 mm x Width 20 mm)
    Can be installed through gaps between equipment
    Improved installation, replacement, and maintenance in narrow spaces
  • Powerful static elimination is possible without air supply.
  • High speed static elimination: Discharge time reduced by approx. 60%
  • 2-way directional static elimination using branch cables
    2 ionizer bars can be connected to one high voltage power supply.
  • Up to 4 high voltage power supply modules can be connected to one controller. (IZT45)
  • Flexible layout possible with various module connection methods (IZT45)
    Controller to Bar maximum installation distance: 15 m

Product Features

Powerfully eliminates static electricity from highly charged workpieces

Can be mounted in a narrow space

Powerful static elimination Pulse AC type, High density emitter arrangement (6 times the number of emitters※1)

※1 Compared to the existing model

Powerful static elimination is possible without air supply.

High speed static elimination

Compact design allows close installation in narrow spaces.



2-way directional static elimination using branch cables

Improved maintainability

2 types of controllers are available.

Up to 4 high voltage power supply modules can be connected to one controller. IZT45

Flexible layout possible with various module connection methods IZT45

Can be installed through gaps between equipment

Improved installation, replacement, and maintenance in narrow spaces

Related Products

Functions

Accessories, Optional Parts

Application Examples

Go Top