Product Information »
New Products:Ionizer / Bar Type IZS51 Series
New Product Information
Ionizer / Bar Type IZS51 Series
New
Updated Nov-24
- High speed static neutralization: Fastest time 0.1 s
- Space saving: Height 70 mm x Width 28 mm
Compact and flat body
Can be mounted in narrow spaces - Supports the IO-Link communication protocol
- Low maintenance cartridge
Concentrating the air (for reducing emitter contamination)
around the emitter and the assisting air (for ion transfer)
Reduces dirt on the emitter, compared with the existing model - Valve unit option
For reduction in air consumption by stopping air purge during stand-by mode
Product Features
High speed static neutralization: Fastest time 0.1s ∗1
∗1 Conditions: Discharge time from 1000 V to 100 V
Object to be neutralized: Charged plate (Dimensions: 150 mm x 150 mm, Capacitance: 20 pF)
Installation distance: 100 mm (Tungsten emitter, Air purge: 0.3 MPa)
Space saving: Height 70 mm x Width 28 mm
Compact and flat body
Compact body with piping on one side
Can be mounted in narrow spaces