Product Information »
New Products:Refrigerated Air Dryer/For Use in Europe, Asia and Oceania IDFA□ Series
New Product Information
Refrigerated Air Dryer/For Use in Europe, Asia and Oceania IDFA□ Series


Updated Oct-24
- Standard IDFA□E/□ Series
・IDFA3E~15E1
[For use in Europe] Low GWP refrigerant: R1234yf (HFO) [New]
∗ Not available for air transport
[For use in Asia and Oceania] Refrigerant: R134a (HFC)
・IDFA60 to 90
[For use in Europe, Asia and Oceania] Refrigerant: R410A (HFC) - Large Size IDFA□F Series
・[For use in Europe, Asia and Oceania] Refrigerant: R407C (HFC)
・Tolerant of high temperature environment !
Top of its class in the industry for the large air-cooled type
Ambient temperature 45°C at max.,
Inlet air temperature 60°C at max.
・Energy saving design
Exhaust heat reduced by 25% at max.
Ambient temperature increase suppressed
Employs a heat exchanger made of high corrosion-resistant
stainless steel