Product Information »
New Products:Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC Series
New Product Information
Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRZC Series


Updated Sep-24
- Non F-Gas
- Uses CO2 refrigerant (R744)
- Greatly reduced GWP
- GWP = 1 Compliant with each country’s refrigerant regulations
As of the end of September 2024
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more
∗ “GWP” indicates the global warming potential. The values are based on the IPCC AR4. - Air transport possible
- Eliminates the need to pay for F-Gas recovery & disposal
- Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan)
Product Features
Non F-Gas (CO2 Refrigerant)

CO2Uses a CO2 refrigerant Greatly reduced GWP

Air transport possible
Classified as A1 according to ASHRAE standard 34 (non-toxic and non-flammable)
Eliminates the need to pay for F-Gas recovery & disposal
Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan)
Temperature Stability

Energy Saving — High energy savings possible due to full use of double inverters —

Ensured interchangeability with existing models

Tuningless

Leakless

Communications

Easy maintenance

Variations

Circulating Fluid/Facility Water Line Related Equipment

SMC's Global Maintenance Network

Thermo-chiller Business Continuity Plan