Product Information »
New Products:[Low GWP Refrigerant Chiller] Thermo-chiller/Standard Type HRSF Series
New Product Information
[Low GWP Refrigerant Chiller] Thermo-chiller/Standard Type HRSF Series


Updated Dec-24
- Low GWP refrigerant chiller
GWP: 146∗
∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
EU refrigerant regulations: GWP150 or more
US refrigerant regulations: GWP700 or more
California, US refrigerant regulations: GWP750 or more - Environmentally friendly R454C as refrigerant
(Not available for air transport) - Lightweight/Compact Same width for all models: 377 mm
- Temperature stability: ±0.1°C
- Compatible with power supplies in Europe, Asia, Oceania, and North, Central, and South America
Single-phase 200 to 230 VAC (50/60 Hz)