New products

Product Information »  New Products:Electric Actuator/Rod Type Dust-tight/Water-jet-proof (IP69K Equivalent)  HF2A-LEY Series

New Product Information

Electric Actuator/Rod Type Dust-tight/Water-jet-proof (IP69K Equivalent)  HF2A-LEY Series

New

Updated Jun-24

  • Enclosure: IP69K equivalent
    Smooth design for less residual liquid accumulation
    External parts: Stainless steel 304
    Scraper, Static seal: US FDA compliant material (Blue), EC1935/2004 compliant material
    Grease: NSF-H1 grade
  • Equipment for the Food Manufacturing Industry HF2A- Series
  • Lubricants or rust proof agents are not used for the external parts.
    Otherwise, lubricants or rust proof agents for the food machinery are being used.
  • US FDA compliant materials are used.
  • Work load: Max. 80 kg  ∗ Size 63, Lead C
  • Stroke:Max. 800 mm  ∗ Size 63

    IP69K is the degree of protection against dust and hightemperature/high-pressure water washdown specified in DIN 40050-9 and currently specified in ISO 20653 and JIS D 5020.

Product Features

Enclosure: IP69K equivalent

Related Products

Go Top