Product Information »
New Products:Compact Cylinder/High Power Type CQE Series
New Product Information
Compact Cylinder/High Power Type CQE Series


Updated Mar-24
- Sizes 25 and 40 have been added. [New]
- Theoretical output: 1.5 times
- This is done even with the same external dimensions of the CQ2 series.
- The theoretical output of the next larger bore sized cylinder is made possible with the polygonal piston shape.
- Contributes to a lower pressure air line
Supply pressure decreaed by 0.17 MPa
The same theoretical output is available even when the supply pressure to the cylinder is decreased.
Product Features
Theoretical output: 1.5 times

Contributes to a lower pressure air line
Supply pressure decreaed by 0.17 MPa

Low pressure possible

Compact auto switch is mountable.

Thanks to the polygonal piston, the piston rod is not rotated during normal operation.

Less time spent replacing seals No special tools required