Product Information »
New Products:Pin Clamp Cylinder Lateral Compact Type C(L)KQ32-X3445
New Product Information
Pin Clamp Cylinder Lateral Compact Type C(L)KQ32-X3445
New
Updated Dec-24
- Lateral Compact Type
- Compact: Overall length: 94 mm shorter (183mm→89mm)∗
- Lightweight: Weight: 38% reduction (900g→560g)∗
∗Compared with the existing product CKQG32-X2081, LOW type, without lock - Lock mechanism to prevent the dropping of workpieces during emergency stops
- Various clamp arm positions and port positions are available.
- Mountable on 2 surfaces
Product Features
Lateral Compact Type
Auto switches are mountable on 4 surfaces.
Lock mechanism to prevent the dropping of workpieces during emergency stops
Guide pin shape: Round type/Diamond type
Fine adjustment of the clamping height is possible with shims. (Option)
∗ The clamping force changes depending on the clamping height. (Refer to Graph 1, “Relationship Between Clamping Height and Clamping Force,” for details.)