New products

Product Information »  New Products:ISO Standards (21287) Compact Cylinder C55/CD55 Series

New Product Information

ISO Standards (21287) Compact Cylinder C55/CD55 Series

Updated Feb-25

  • Smooth cylinder (C55Y) has been added. [New]
  • Made of stainless steel (-XC6) has been added. [New]
  • With coil scraper (-XC35) has been added. [New]
  • Auto switch mounting groove: T-slot type (-X1439) has been added. [New]
  • Bore sizes ø12 and ø16 have been added. [New]
    ∗ These are not subject to ISO Standards (21287).
  • ISO Standards (21287)
  • 1.8 times the anti-lateral load capacity
    The allowable lateral load has been improved by changing the material of the bushing. (For ø20)
  • Increased the standard product's maximum stroke limit (to 300 mm)
  • Standardization of the double rod (C55W) type, smooth cylinder (C55Y), simple specials, and made-to-order options
    Change of rod end shape (-XA□)
    Heat-resistant cylinder (–10°C to 150°C) (-XB6)
    Low-speed cylinder (5 to 50 mm/s) (-XB13)

Product Features

Bore sizes ø12 and ø16 have been added. New

∗ These are not subject to ISO Standards (21287).

ISO standards (21287) compliant smooth cylinder (C55Y series) has been added. New

1.8 times the anti-lateral load capacity

The allowable lateral load has been improved by changing the material of the bushing. (For ø20)

Increased the standard product's maximum stroke limit (to 300 mm)



Standardization of the double rod (C55W) type, smooth cylinder (C55Y), simple specials, and Made-to-order options

・Change of rod end shape (-XA □ )
・Heat-resistant cylinder (–10°C to 150°C) (-XB6)
・Low-speed cylinder (5 to 50 mm/s) (-XB13)
made of stainless steel (-XC6) New



Series Variations

Go Top