New products

Product Information »  New Products:Pulse Blow Valve AXTS040-X202

New Product Information

Pulse Blow Valve AXTS040-X202

Updated Apr-24

  • The peak pressure of repeatedly colliding air permits efficient blowing.
  • CO2 emissions (Air consumption) : 50% reduction
  • Control for pulse generation is not required.
    Pulse blow can be used by simply supplying air.
  • Built-in pilot valve construction allows for stable blowing.

Product Features

The peak pressure of repeatedly colliding air permits efficient blowing.

Control for pulse generation is not required.

Pulse blow can be used by simply supplying air.

Built-in pilot valve construction allows for stable blowing.

※ The construction, which is less susceptible to operating conditions such as piping diameter and length and nozzle type, allows for easy and stable pulse blow.

Individually adjustable ON/OFF times



Operating pressure range: 0.2 to 1.0 MPa



Operating frequency (Frequency): 1 to 12 Hz

Go Top