Product Information »
New Products:[Model with Residual Pressure Release Function] Compact Indicator Type Speed Controller with Pilot Check Valve ASP-S Series
New Product Information
[Model with Residual Pressure Release Function] Compact Indicator Type Speed Controller with Pilot Check Valve ASP-S Series
Updated Sep-24
- Flow rate control is possible via the compact indicator.
- Model with residual pressure release function: Cylinder pressure can be manually released.
- Model without residual pressure release function: Temporary intermediate stops are possible.
- Horizontal and vertical types are available, which can be selected depending on the installation conditions.
- Easily mounted using a hexagon wrench