Product Information »
New Products:Stainless Steel Speed Controller with One-touch Fittings In-line Type ASG Series
New Product Information
Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type ASG Series


Updated Apr-24
- Improved corrosion/heat resistance with the all stainless steel exterior
Possible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be used - Material: Stainless steel 316 (External metal parts)∗, FKM (Seal)
∗ Stainless steel 304 is used as the material for parts other than body A. - Max. operating temperature: 150°C
- NSF H1 grease