Product Information »
New Products:Metal Speed Controller/Low Profile Type ASBL Series
New Product Information
Metal Speed Controller/Low Profile Type ASBL Series


Updated Feb-24
- Improved environmental resistance with the all metal exterior
- For use in environments with welding spatter, dust, ultraviolet, etc.
- Improved installability using a hexagon wrench
- Improved piping design flexibility (360° rotation)
- Reduced height when installed: Approx. 30% reduction
(when a knob is fully opened)
∗ 21.2 mm: ASBL23□1-01-06 ◀ 30.9 mm: ASB22□1-01-06