Product Information »
New Products:In-line Type AS Series
New Product Information
In-line Type AS Series


Updated May-24
- A panel mount type has been added. [New]
No tools required, Reduced installation work - Reduces labor time
Easy to use push-lock type
Knob O.D.: Almost doubled - Improved reproducibility of flow rate
- Lightweight: Weight reduced by approx. 27%
- Electroless nickel plated type is standard.
Product Features
Reduces flow setting time!

Mounting Variations

Improved reproducibility of flow rate

Lightweight
Weight: Approx. 27% lighter

Larger knob

Easy identification of product type
・By index plate
It is possible to identify the product when multiple controllers are mounted and identify the flow direction by attaching an identification label.

・By color

Made to Order
・The electroless nickel plating type is standardized.
・The stainless steel type is standardized.

Series variations

Push-Lock Series Variations