Product Information »
New Products:Vacuum Pad/Bowl Shape with Non-slip Feature ZP3M Series
New Product Information
Suction Cup/With Non-slip Feature ZP3M Series


Updated Nov-24
- An oval flat shape with non-slip feature has been added. [New]
Compatible with workpieces with an elongated adsorption surface - Longer life (More than twice that of urethane cups)
Cup material: FS61 (Fluoro-based rubber) with excellent abrasion resistance
Reduced number of cup replacements - Non-slip special ribs
Diagonal ribs are radially arranged to secure the gripping force in all directions.
・Prevents workpiece slippage
・Secure adsorbing and transferring are possible. - Bowl shape with excellent flexibility
Curved workpieces can also be adsorbed.
The cup follows the workpiece shape, making stable adsorption possible.
Horizontal holding force: 387 N (Cup diameter ø100)
Suitable for high-temperature workpieces (200°C) - Suitable for workpieces with oil film
As oil is ejected to the grooves between special ribs, the lateral slipping of workpiece can be suppressed even on a steel plate with oil film.
Product Features
Non-slip special ribs
Diagonal ribs are radially arranged to secure the gripping force in all directions.
・Prevents workpiece slippage
・Secure adsorbing and transferring are possible.

Suitable for workpieces with oil film
As oil is ejected to the grooves between special ribs, the lateral slipping of workpiece can be suppressed even on a steel plate with oil film.

Mesh filter (Option)

Insert-molded cup

Mounting

Bowl bellows shape

Anti-stick grooves

The bowl shape can handle curved workpieces.
The cup follows the workpiece shape, making stable adsorption possible.

Variations

Compatible with workpieces with an elongated adsorption surface
