Product Information »
New Products:Bernoulli Gripper with Coanda Grip ZNC-C Series
New Product Information
Bernoulli Gripper with Coanda Grip ZNC-C Series


Updated Apr-23
- Reduces the impact of air flow on light-weight workpieces and adjacent workpieces
- Prevents lateral slide when suctioning the workpiece
There is no risk of suctioning of powder matter adhering on the workpiece into the device and pipe, as the workpiece is suctioned while air is blow. - Body material: Stainless steel, Aluminum
- With Coanda grip
Prevents blowing away of workpiece before suctioning and lateral sliding of workpiece during suctioning
Product Features
Reduces the impact of air flow on light-weight workpieces and adjacent workpieces

Prevents lateral slide when suctioning the workpiece
There is no risk of suctioning of powder matter adhering on the workpiece into the device and pipe, as the workpiece is suctioned while air is blow.

Body material

With Coanda Grip

Piping Port

Construction and Working Principle
By supplying clean air, the clogging of foreign matter can be prevented.

Series Variations