Product Information »
New Products:Vacuum Flow ZHV Series
New Product Information
Vacuum Flow ZHV Series


Updated Jan-23
- Blow and vacuum can be performed by supplying compressed air.
Blow flow rate: Max. 6820 L/min (ANR)∗1
Vacuum flow rate: Max. 5270 L/min (ANR)∗1
∗1 Values for the ZHV40 when the supply pressure is 0.5 MPa - It is possible to adjust the blow and vacuum flow rate by adjusting the nozzle position!
- A vacuum flow rate 3 times or more the supply air ∗2
∗2 Excludes the ZHV10 - A blow flow rate 4 times or more the supply air ∗2
∗2 Excludes the ZHV10 - Weight: Max. 50% reduction (209 g ← 417 g)∗3
∗3 ZHV20, in comparison with product (ZH20-X185) - Volume: Max. 50% reduction (17000 mm3 ← 34000 mm3) ∗4
∗4 ZHV10, in comparison with product (ZH10-X185) - In terms of body mounting, port connection, and passage diameter, this product is compatible with the product (ZH-X185).
Product Features
Blow and vacuum can be performed by supplying compressed air.

In terms of body mounting, port connection, and passage diameter, this product is compatible with the product (ZH-X185).

Large passage diameter available for suction of machining chips, particles, etc.

Maintenance free
No regular motor maintenance is necessary compared with an electric blower.
Mounting bracket and dust bag are available.

Application Examples

Other Vacuum Flow
Click here for details on the following series.

Click here for details on the following series.