Product Information »
New Products:Flow Sensor PFMV5/PFGV301 Series
New Product Information
Flow Sensor PFMV5/PFGV301 Series
![](/assets/newproducts/en-jp/images/prod/pfmv5.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ukca_ul.jpg)
Updated Dec-23
- 3-screen display digital flow monitor PFGV301 series [New]
- A measuring flow rate range of 0.0 to 0.1 L/min (-X502) [New]
has been added. - For suction verification of very small workpieces
The flow sensor enables more reliable suction verification than a pressure sensor. - Repeatability: ±2% F.S.
- Response speed: 5 ms or less
- Withstand pressure: 500 kPa
- Grease-free
Product Features
For suction verification of very small workpieces
The flow sensor enables more reliable suction verification than a pressure sensor.
![](/assets/newproducts/en-jp/pfmv/images/01.jpg)
Repeatability: ±2% F.S.
Withstand pressure: 500 kPa
Response speed: 5 ms or less
Grease-free
Variations
![](/assets/newproducts/en-jp/pfmv/images/02.jpg)
Compact and Lightweight
The taper-shaped flow passage in front of the sensor chip enables stable sensing.
![](/assets/newproducts/en-jp/pfmv/images/03.jpg)
Space-saving piping
The product is mountable in locations with limited space as piping space is not required.
![](/assets/newproducts/en-jp/pfmv/images/04.jpg)
Mounting
![](/assets/newproducts/en-jp/pfmv/images/05.jpg)
With a bend-resistant cable
Applications
![](/assets/newproducts/en-jp/pfmv/images/06.jpg)
Related Equipment
Compact Suction Filter
Filtration: 3 μm (Nominal)
Applicable tubing (O.D./I.D.): ø6/ø4
![](/assets/newproducts/en-jp/pfmv/images/07.jpg)
3-Screen Display Digital Flow Monitor PFGV301 Series
Allows for the monitoring of remote lines
![](/assets/newproducts/en-jp/pfmv/images/08.jpg)
Visualization of settings
![](/assets/newproducts/en-jp/pfmv/images/09.jpg)
Easy screen switching
![](/assets/newproducts/en-jp/pfmv/images/10.jpg)
Simple 3-step setting
![](/assets/newproducts/en-jp/pfmv/images/11.jpg)
NPN/PNP switch function
![](/assets/newproducts/en-jp/pfmv/images/12.jpg)
Input range selection (for Pressure/Flow rate)
![](/assets/newproducts/en-jp/pfmv/images/13.jpg)
Analog output of 0 to 10 V is also available.
![](/assets/newproducts/en-jp/pfmv/images/14.jpg)
Convenient functions
![](/assets/newproducts/en-jp/pfmv/images/15.jpg)
Compact & Lightweight
![](/assets/newproducts/en-jp/pfmv/images/16.jpg)
Functions
![](/assets/newproducts/en-jp/pfmv/images/17.jpg)
Mounting
Bracket configuration allows for mounting in four orientations.
![](/assets/newproducts/en-jp/pfmv/images/18.jpg)