New products

Product Information »  New Products:Compact Slide ø6, ø10, ø16, ø20 MXH2 Series

New Product Information

Compact Slide ø6, ø10, ø16, ø20, ø25 MXH2 Series

Updated Apr-24

  • Size ø25 have been added. [New]
  • Same width as size ø20
    Allowable moment: Max. 1.4 times greater than that of size ø20
  • Improved linear guide rigidity reduces the amount of table displacement by 48%
    Displacement due to a force acting in the pitch direction: 48% reduction (0.31 mm→0.16 mm)
    Displacement due to a force acting in the yaw direction: 63% reduction (0.24 mm→0.09 mm)
    Displacement due to a force acting in the roll direction: 90% reduction (0.06 mm→0.006 mm)
  • Max. standard stroke: 150 mm (For ø20, ø25)[New]
  • Weight: Max. 6% reduction (194 g→182 g)
  • Dimensions for mounting and length are equivalent to the existing MXH series.

Product Features

Improved linear guide rigidity

High Rigidity Achieved

Increased rigidity by extending the guide length of the linear guide.
Significantly reduced table displacement when a moment is applied.

Weight: Max. 6% reduction (194 g → 182 g)

Max. standard stroke length has increased. (Max. 150 mm)

(Existing product: Max. 60 mm)

Piping is possible in 3 directions.

If changing the port location, “Made to Order” model (-XC3 □ ) is available.

Bumper

A bumper is also installed inside the cylinder.

Mounting is possible in 4 directions.

2 mounting options for workpieces are available.

Dimensions for mounting and length are equivalent to the existing MXH series.

Dimensions including workpiece mounting dimensions and cylinder mounting dimensions are the same as the existing model.



Variations

Go Top