Product Information »
New Products:Electric Actuator/Large Slider Type, Belt Drive LET-X11 Series
New Product Information
Electric Actuator/Large Slider Type, Belt Drive LET-X11 Series
Updated Oct-23
- Max. work load: 240 kg (Size 100)/75 kg (Size 80)
- Stroke: Up to 3000 mm (Standard)
- Max. speed [mm/s]: 4000 (Size 100), 2160 (Size 80)
- Max. acceleration/deceleration [mm/s2]: 20000
- Simplified belt replacement
- Solid state auto switches are mountable.
Product Features
Max. work load: 240 kg (Size 100)/75 kg (Size 80)
Stroke: Up to 3000 mm (Standard)
Low profile, Low center of gravity
Easy replacement of the timing belt
Workpiece does not interfere with the motor.
Solid state auto switches are mountable.
(For checking the limit and the intermediate signal)
・A contact and B contact types available
・D-M9 □ W (2-color indicator), D-M9 □ , D-M9 □ E (B contact type)