Product Information »
New Products:OSHA Standard Compliant Nozzle for One-touch Fitting KNA(G)-Q10-180
New Product Information
OSHA Standard Compliant Nozzle for One-touch Fitting KNA(G)-Q10-180


Updated Jun-23
- Compliant with OSHA Standard 1910.242(B)
The structure prevents closing of the discharge port.
This is a safety design that limits the pressure to 30 psi even when an operator is touching the nozzle.
(Operating pressure: 0.5 MPa or less) - CO2 emissions (Air consumption): 42% reduction
- Low noise: Max. 8 dB(A) reduction∗
∗ Compared with the existing model: nozzle for One-touch fitting (resin type) KN-Q10A-200