Product Information »
New Products:Grippers for Collaborative Robots ZXP7-PFL1-□-X1、JMHZ2-X7500-KR for KAWADA ROBOTICS CORPORATION, NEXTAGE
New Product Information
Grippers for Collaborative Robots ZXP7-PFL1-□-X1, JMHZ2-X7500-KR for KAWADA ROBOTICS CORPORATION, NEXTAGE
![](/assets/newproducts/en-jp/images/prod/zxp-jmhz2-ka.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Feb-23
- Standards: Conforming to ISO9409-1-50-4-M6
- Tube-less piping
Individual piping to suction cups is unnecessary and there is no interference with workpieces or operators - A wide variety of cup variations are available to support a wide range of workpieces.
- Compact, lightweight product with high gripping force due to air operation
- An air gripper that realizes high rigidity and high precision due to its guide-integrated construction
- With high-precision linear guide
- Repeatability: ±0.01 mm
- Standards: Conforming to ISO9409-1-50-4-M6
Cups with Flange
Air Gripper
Product Features
For Adsorption: Cups with Flange ZXP7-PFL1-□-X1
![](/assets/newproducts/en-jp/kawada/images/01.jpg)
For Adsorption Cups with Flange ZXP7-PFL1-□-X1
Individual piping to suction cups is unnecessary and there is no interference with workpieces or operators
![](/assets/newproducts/en-jp/kawada/images/02.jpg)
For Gripping: Air Gripper JMHZ2-X7500-KR
![](/assets/newproducts/en-jp/kawada/images/03.jpg)