New products

Product Information »  New Products:Angle Seat Valve / Air Operated Type JSB Series

New Product Information

Angle Seat Valve / Air Operated Type JSB Series

Updated Mar-23

  • Low pressure loss due to angle seat structure!
  • Long service life: 10 million cycles (Air, Water), 3 million cycles (Steam)
  • Large flow rate
    A large flow rate is possible due to the optimized flow channel shape. (Cv factor: approx. 2.5 times)
  • Compact: Height 166 mm (Port size: 1")
  • Abundant series variations of 7 sizes
  • All-in-One (Stainless steel 316L equivalent)
    Air, Water, Steam

Product Features

Low pressure loss due to angle seat structure!

Low pressure loss, Large flow rate

Low leakage

Long service life

Easy maintenance

Each part can be replaced.