Product Information »
New Products:Compact Type Speed Controller with Indicator JAS-SML/SCL Series
New Product Information
Compact Type Speed Controller with Indicator JAS-SML/SCL Series
Updated Mar-23
- Improvement of resolution has made it possible to make fine adjustment.
1〜50mm/s:JAS-SML Series
50〜150mm/s:JAS-SCL Series - Height: Max. 20.8 mm shorter
- Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4 increments.
Reduces work-hours and setting mistakes