Product Information »
New Products:Compact Type Speed Controller with Indicator JAS-S Series
New Product Information
Compact Type Speed Controller with Indicator JAS-S Series


Updated Mar-23
- Height: Max. 20.8 mm shorter
- Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4 increments.
Reduces work-hours and setting mistakes - Mounting stud is available on the left side or the right side.
Product Features
Height: Max. 20.8 mm shorter

Flow rate can be controlled numerically with the indicator window.

A vernier scale equipped at the upper part of the knob allows you to make a fine setting in units of quarter.

Mounting stud is available on the left side or the right side.

Easy identification of product type

Series Variations