New products

Product Information »  New Products:Electro-Pneumatic Regulator / High Flow Rate ITV1100/2100/3100 Series

New Product Information

Electro-Pneumatic Regulator / High Flow Rate ITV1100/2100/3100 Series

Updated Oct-23

  • For the stepless control of air pressure in proportion to electrical signals
  • Flow rate: Max. approx. 5 times
    (Compared with the existing model)
  • Sensitivity: ±0.2% F.S. or less
  • Linearity: ±1% F.S. or less
  • Hysteresis: 0.5% F.S. or less

Product Features

High flow rate: Max. approx. 5 times higher than the existing model

For the stepless control of air pressure in proportion to electrical signals

Lightweight

Compact

Modular connection is possible.

∗ Products should be ordered separately and assembled by the customer.

Gain setting

This product can change the response with this gain setting.

Sensitivity setting

When the sensitivity is adjusted, the correction operation of pressure changes.

Applications

Series Variations

Go Top